/content/hbtbt/fr/fr/search-results.html

    Sirènes et dispositifs sonores

    Wireless Siren

    Discontinué

    Honeywell’s 5800WAVE sirens are fully wireless sirens that provide periodic status information and battery backup for performance and protection. It provides temporal pulse sounding for fire alarms. It lowers labour costs and saves time.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell’s 5800WAVE sirens are fully wireless sirens that provide periodic status information and battery backup for an added level of performance and protection. The flexible design simplifies installation, saves time and installs in seconds at any location without the need to run wires. System status is shown on the 5800WAVE with three LED’s directly on the front of the unit. It has siren output level of 95 dB at three feet.

    It transmits module status, including mounting tamper, low battery and AC loss to the control panel. It is AC powered with a rechargeable 12 hour battery backup. It plugs in to any standard duplex receptacle and installs in seconds. It provides temporal pulse sounding for fire alarms. It lowers labour costs and saves time.

    Features & Benefits:
    • Siren output level is 95 dB at three feet
    • Transmits module status, including mounting tamper, low battery and AC loss to the control panel
    • LED shows system status of the device
    • AC powered with a rechargeable 12 hour battery backup
    • Plugs in to any standard duplex receptacle and installs in seconds
    • Provides temporal pulse sounding for fire alarms
    • Lowers labour costs and saves time
    • Simplifies installation
    Certifications:
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security
    • Product Type
      • Sounder

    Autres

    • Brand
      • Honeywell Security
    • Product Type
      • Sounder
    • Brand : Honeywell Security
    • Product Type : Sounder