/content/hbtbt/fr/fr/search-results.html

    Détecteur de fumée par aspiration

    Addressable FAAST FLEX (Notifier)

    Addressable FAAST FLEX (Notifier) aspirating smoke detector delivers high sensitivity and reliability, compact design, maximum precision and seamless integration with Notifier Fire Panels

    Aperçu
    Addressable FAAST FLEX – Precision and Flexibility in Aspirating Smoke Detection
    Addressable FAAST FLEX is the new generation of aspirating smoke detection from Notifier, combining advanced performance with seamless integration into addressable fire systems. Designed for reliability, versatility, and easy installation, it provides an ideal solution for applications where early and accurate smoke detection is essential.
    Available in one- or two-channel versions, Addressable FAAST FLEX uses the latest dual optical path blue-LED detection technology to deliver outstanding sensitivity and stability across a wide range of environments. The system supports CLIP and Advanced Protocol communication, ensuring full compatibility with Notifier control panels and simplifying commissioning and maintenance.
    Compact yet powerful, Addressable FAAST FLEX adapts perfectly to small and medium installations such as electrical rooms, data centers, machine rooms, voids, ceiling spaces, and other critical technical areas. The optimized airflow design and intuitive interface guarantee consistent performance, while the modular architecture allows for flexible configuration and efficient servicing.
    Addressable FAAST FLEX represents the perfect balance between precision, efficiency, and ease of use—bringing high-end aspirating detection technology to every installation.

    Features & Benefits:
    • Support CLIP and OPAL
    • Ultrasonic airflow measurement for high reliability
    • 2 versions: 1-channel (up to 1600 m2) abnd 2-channles (up to 2000 m2)
    • easy and clean 6-LEDs interface
    • fast configuration with DIP switches
    • extended configuration with SmartConfig BT app
    • 2200 evetns memory
    • EN54-20: Class A, B and C
    • Aspire Software integration for precise flow simulation
    Certifications:
    • VdS
    • EN 54-20, ISO 7240:20
    • EN 54-17:2005
    • CE