/content/hbtbt/fr/fr/search-results.html

    Accessoires

    SWIFT® W-SYNC Synchronization Module

    Discontinué

    W-SYNC SWIFT® wireless synchronization modules provide audio and visual synchronization between SWIFT® notification appliances and System Sensor® wired notification appliances, supporting the integrated wired/wireless solution.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Synchronization within a single mesh network is inherent in the wireless system so a wireless synchronization module is not needed. These modules also provide wireless control and monitoring of a notification appliance circuit (NAC) expander or power supply. They operate from 24V power with supplemental battery support and communicate through the mesh network with the gateway and fire alarm control panel (FACP).

    Features & Benefits:
    • Class A mesh network
    • Addressable code wheels
    • Commercial applications
    • UL 864 listed
    • Frequency hopping
    • Bi-directional communications
    Certifications:
    • UL Listed: S3705, Vol.2- 864, 9th Edition and 10th Edition
    • FM Approved: 3062564
    • CSFM: 7300-1653:0160
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER