/content/hbtbt/fr/fr/search-results.html

    Détecteurs de chaleur

    Addressable ROR heat Detectors

    FST-951R-ISO. Built In Islolator addressable ROR heat detector for Notifier series

    Aperçu

    Built In Islolator addressable ROR heat detector for Notifier series

    Features & Benefits:
    • FST-951R-ISO. White, low-profile intelligent rate-of-rise thermal sensor with positive (+) side isolation on the Signaling Line Circuit (SLC), FlashScan only.
    • The NOTIFIER® FST-951-ISO intelligent thermal detectors aredesigned for both performance and aesthetics.
    • A new modern,sleek, contemporary design and advanced thermal technologiesmake the FST-951-ISO.
    • Series ideal for both system operation and building design.
    • The point ID address, set using rotary decimal switches, provide specific detector locations.
    Certifications:
    • UL listed & FM approved