/content/hbtbt/fr/fr/search-results.html
    Ce site sera hors service pour maintenance programmée le dimanche 14 juin, de 8h00 à 9h30 EST (12h00 à 13h30 GMT, 13h00 à 14h30 CET et 17h30 à 19h00 IST). Nous vous remercions de votre patience pendant cette période.

    Modules d’E/S

    4208U Universal 8-Zone Remote Point Module

    Discontinué

    4208U universal 8-zone remote point modules allow the use of available expansion zones on ADEMCO controls that support V-Plex® polling loop devices.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    4208U universal 8-zone remote point modules allow the use of available expansion zones on ADEMCO controls that support V-Plex® polling loop devices.

    Features & Benefits:
    • Can be optionally powered from an external DC power supply to reduce the amount of current draw from the polling loop
    • Uniquely identifies eight EOLR supervised zones (all zones use 10K resistors, supplied)
    • DIP Switches can be used to set zone numbers or serial numbers
    • When used in the serial number mode, each serial number in the selected group can be assigned to any zone number
    • Loops A and B can be programmed for fast (10 millisecond) response
    • Provides cover tamper protection, which may be enabled or disabled via onboard DIP switches
    Certifications:
    • UL 985 Household Fire
    • UL 1023 Household Burglary
    • UL 609 Commercial Burglary
    • UL 864 Commercial Fire
    • CSFM
    • cUL
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security