Caméras dôme
Milesight Pro Dome Camera
4K IP PRO DOME camera - VCA + AI and NDAA compliant, IK10 vandal-proof and IP67-rated outdoor housing. 4K Megapixel, mechanical Day&Night. Autoiris 2.7-13.5 mm F1.2 motorized. IR LED with 50 m range H.265+, H265, H.264, MJPEG, Onvif compression.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
4K IP PRO DOME camera - VCA + AI and NDAA compliant, in IK10 vandal-proof and IP67-rated outdoor housing. 4K Megapixel 1/2.8" CMOS sensor, mechanical Day&Night. H.265+, H265, H.264, MJPEG, Onvif compression. 3840x2160 maximum resolution. 30fps at 4K. Sensitivity 0.012 lux F1.4 in color. Autoiris 2.7-13.5 mm F1.2 motorized varifocal lens. IR LED with 50 m range and mechanical Day/Night filter Backlight management BLC, HLC, WDR 120dB. ROI functionality, NDR 2D/3D noise reduction, de-fog, Image stabilizer. VCA video contest Analysis for cross line (intrusion), entry/exit area, people counting, camera obscuring, person detection, loitering, leaving or object removal. Privacy mask zones. Artificial intelligence as standard for face and object recognition in conjunction with VCA. SIP/VoIP support. Micro SD/SDHC/SDXC Card slot. Complete with two-way audio, 1 IN/Out on board. Built-in junction box. Operation from -40°C to +60°C. Dimensions: 143mm diameter x 108mm. PoE/12VDC power supply (12W).
Features & Benefits:- NDAA Compliance
- Smart IR II Technology
- 120dB Super WDR
- 256G supproting sultra-large external micro SD/SDHC/SDXC
- Smart Stream with badnwith, storage and bit rate saved with Smart Stream On
- CE
_blank
S'il te plaît connectez-vous pour voir les numéros de pièces disponibles à l'achat en fonction de votre compte Se connecter
Filters
S'il te plaît connectez-vous pour voir les numéros de pièces disponibles à l'achat en fonction de votre compte Se connecter