/content/hbtbt/gb/en/search-results.html
×

Explore these featured products.

VESDA-E VEP

The VESDA-E VEP series of smoke detectors bring the latest and most advanced detection technology to provide very early warning and the best nuisance alarm rejection to a wide range of applications. Built on the Flair detection technology and years of application experience, VEP detectors achieve consistent performance over their lifetime via absolute calibration. In addition, the VEP delivers a range of revolutionary features that provide user value.

VESDA-E VEU

The VEU series of aspirating smoke detectors are the premium detector of the VESDA-E range. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40%. Considerably longer linear pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80% whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.

VESDA-E VES

The VESDA-E VES is similar to the flagship VESDA-E VEP aspirating smoke detector but also includes a valve mechanism in the inlet manifold and software to control the airflow from the four Sectors (pipes). This configuration enables a single zone to be divided into four separate sectors, for example, distinguishing between separate aisles within a data room

VESDA VLI

The VESDA VLI by Xtralis is an industry first early warning aspirating smoke detection (ASD) system, designed to protect industrial applications and harsh environments of up to 2000 m2 (21,520 sq. ft.). The VLI detector combines a fail-safe Intelligent Filter with an advanced clean-air barrier for optics protection allowing the use of absolute detection and a long detection chamber life without the need for re-calibration.

VESDA Sensepoint XCL – Large Bore

The VESDA Sensepoint XCL – Large Bore portfolio has a range of gas sensors that addresses a wide range of applications and through its Bluetooth interface can be paired with a smart device for commissioning and maintenance. The smart device application (Sensepoint App) provides quick access to detector diagnostic.

Low current consumption allowing up to 100 sensor sounder VADs per loop
VESDA Sensepoint XCL – Micro Bore

VESDA Sensepoint XCL provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats.

FAAST LT-200

The FAAST LT-200 Aspirating Smoke Detector is designed with the installer and end user in mind.

It serves the wide variety of Class C applications where maintenance is difficult, where traditional smoke detection methods are inappropriate or prone to fail due to harsh environments or areas where aesthetics matter. It is also suitable for smaller mission critical applications where very early warning – Class A or B detection is required.

Automatic Purging Unit

ASD systems continuously monitor the air in a protected environment, potentially subjecting the system to contamination over time. In order to prevent the build up of pipe or aspiration hole contaminants, regular ASD system purging with compressed air is essential. Honeywell's compact and user-friendly AFE70-2 unit features a single built- in Solenoid valve, which initiates the release of air into the ASD system.

Refrigerated Storage Sampling Kit

The Honeywell Refrigerated Storage Sampling Kit provides a standardised method of smoke sampling for Refrigerated Storage facilities in a considerably improved manner allowing simplified installation with reduced maintenance, thus promoting more reliable and hassle-free operation.