The FSL family is a more commercially biased unit with a detection range up to 35M (IR3) in a GRP, IP65 rated enclosure. This is available as UV, UV/IR and IR3.
The Honeywell Security and Fire Flame Detection Wizard is an Application based tool to guide you in the selection of the most appropriate Flame Detector for your application.
A series of questions, each with guides, will lead you through the definition of your needs, identifying the appropriate Flame Detector to deploy in your application. Then select that detector below for further details.
Contact your Honeywell Security and Fire local representative for any additional information and support.
Click here to access the Flame Detection Wizard