Asia Pacific
Europe
Middle East
North America
360º 2 chan, M/wave Digital passive/active Pcell 230V 6A - Flush
360º 2 channel M/wave Detector, 230V 6A, DALI, Reg P/cell - Flush
360º LV M/wave Detector, Photocell for use with LCM - Flush
CDH8U5-series is a 8-Channel by Ex-Or, programmable, intelligent Lighting control module. The CDH8U5 is designed to simplify installation whilst providing an intelligent managed lighting system.
The BattenFit Sensor is a simple-to-fit control solution for batten-style luminaires with IP65 version.
BattenFit PIR Detector is a programmable PIR detector. It is applicable for batten-style luminaires & It has Switching and regulating versions with IP65 version.
CDH4U5 is an intelligent LCM providing connections for multiple luminaires, up to 5 presence detectors and SELV inputs.
MLS Digital Scene Switch Plate with DSI/DALI output. Requires cover plate
Pluggable LCM with 12 luminaire sockets
Pluggable LCM with 12 luminaire sockets MLS Bus
Pluggable LCM with 12 luminaire sockets DALI
EX-OR GST 18/7 Connector Male Plug provide Locking Mechanism (Complete) and are useful for CDW10U2UL Connect Ultra lite LCM. GST 18/7 Connector use for detector inputs only.
Ceiling Mount PIR Motion Detectors combines motion detection (PIR), infrared remote control reception (IR) and ambient light level detection (PC) in the one device. They can be utilised to detect motion and switch on the lights.
UltraLite LCM by Ex-Or provides an economical solution for the connection of luminaires to either presence/absence detectors or conventional switches. They are available with either different 6-pole sockets for dimmable or fixed-output luminaires.
DALI Network Sensor features motion detection (PIR) and ambient light level detection (PE) in one device
DALI2 64 Address Lighting Controller with Modbus connection for direct BMS connection - Surface Mount
DDNG485 by Ex-Or is a flexible network communications gateway designed for Scene Select II RS485 networks. The two opto-isolated RS485 ports enable the DDNG485 to implement a trunk and spur topology on large project sites.
Dali lighting controller BMS connection making light work for comfort and productivity.
The Ex-Or MLS2421AF is a Gold series Microwave detectors for 1-10V analogue/fixed-output ballasts (flush mount). Products from the Gold series microwave detector range are perfect for offices, open-plan workstations.
Digital Gold PIR Detectors are high-performance communicating presence detectors which can be used as part of a full Ex-Or MLS Managed Lighting System or as a stand-alone unit.
The MLSLCP4 Local Control Plate is designed to operate as part of an MLS Digital installation.
Directional LV M/wave Detector, 230V 10A, DALI P/cell - Flush
Directional LV M/wave Detector, P/cell use with LSM - Flush
Mid Range M/Wave Detector Passive P/cell 230V 10A DALI - Flush
Mid Range M/Wave Detector Passive P/cell 230V 10A - Flush
Dynalite Relay Controllers provides control of multiple types of switched loads.
The Philips Dynalite Low Level Input Integrators is designed to enable cost-effective input integration to the Philips Dynalite control system from third-party systems such as security, HVAC and BMS.
Leading Edge Dimmer Controllers are ideal for lighting circuits with resistive and inductive properties including mains voltage incandescent fittings, neon and low voltage lamps with a compatible electronic transformer.
Dynalite User Interface by Esser is an Antumbra DyNet module for Dynalite compatibility.
LightSpot HD 3100 Series Switching Mid-Bay PIR Detector c/w One Switch Override - Surface Mount
LightSpot HD 3100 Series Switching PIR Detector c/w One Switch Override - Surface Mount
LightSpot HD 3000 Series Digital Dimming PIR Detector c/w Relay Output & One Switch Override - Flush Mount
LightSpot HD 3000 Series Digital Dimming PIR Detector c/w One Switch Override - Flush Mount
Luminaire Leads are fitted at one end with an industry-standard, GST18/6 6-pin plug for connection to the centre. The other end is supplied stripped, ready for connection to the luminaire
A Ex-Or Bus power supply powers and synchronises the bus for MLS Digital devices.
Ex-Or Contemporary Button Panel With LCD Display, By Honeywell Is A SceneSelect II 6-Button User Interface with Central LCD Display
LightSpot Stand-alone lightings are control by presence detection and photocell.
The Lighting Control Modules offers high performance presence detection and contains a photocell to monitor total light levels, allowing the light output of dimmable luminaires to be adjusted to suit the natural light level available.
The Scene-Setting and Dimming Systems are designed to provide cost-effective control of Digital DSI and DALI Broadcast high-frequency fluorescent ballasts and appropriate dimmable transformers.
Ex-or 6-pole ‘tee’ modules enables pluggable connectivity between components and are for use with MLS Connect Digital Intelligent and Connect UltraLite Lighting Control Modules.
Flush Mounting Kits by EX-OR are for surface detectors (silver, gold, hi-bay, multifunction).
The Gold Series LightSpot are designed to control modular luminaires with high frequency ballasts and other lighting loads. It offers superior-performance, programmable presence detection for lighting control in offices and open-plan workstations.
Integral Luminaire Controllers are high-performance presence detectors with photocells for integration within luminaires and infill panels.
The AVINTCDR is an RS232 or RS485 interface to an MLS Connect Digital Intelligent LCM (or CD Box) which expands the scope of the MLS system such that it can be controlled via AV equipment.
Pluggable LCM with 12 luminaire sockets MLS Bus DALI
LightSpot HD Dimming Lead allows for the easy connection of LightSpot HD sensors to an UltraLite Lighting Control Module.
LightSpot HD sensors are optimised for a range of mounting heights up to 16 metres with High definition lenses, performance optics and software.
LightSpot HD QuickLink Daylight Sensor of high performance using precise photocell technology to switch off and maintain lighting levels using digital and analogue dimming.
LightSpot HD QuickLink is a unique intelligent solution which allows the easy creation of a simple, small network of up to four sensors & Each sensor can act independently or as an integral part of the network.
A range of high performance sensors for dependable switching of lighting loads with High definition lenses, performance optics and software.
LightSpot HD Switching Lead provides an efficient way to interconnect presence detectors and luminaires using industry standard connectors. One or two detectors can be connected to up to ten Luminaires depending upon the configuration required
A range of high performance PIR sensors for dependable switching of lighting loads with High definition lenses, performance optics and software.
LightSpot HD sensors Kit for converting surface-mount Spot HD sensors so that they can be flush mounted
LightSpot long range microwave by Ex-Or ideal for sports halls, stadia, warehouses and other large areas with a single detector.
LightSpot Long Range Microwave Detectors are powerful, versatile microwave presence detection systems ideal for sports halls, stadia, warehouses and other large areas.
LightSpot Luminaire Controllers are high-performance presence detectors with photocells for integration within luminaires and infill panels.
Mid-Range LightSpot detector is a high performance, directional presence detector with built-in photocell for use in almost any internal space.
The LightSpot Photocells are used to monitor the amount of ambient light facilities of streets, external stairways, shop windows, entrances, etc.
The Ex-Or LS3283 by Honeywell is LightSpot HD Switching Low Voltage QuickLink Bus Connection Sensor with ELV Switch Inputs VF O/P and Lens Tilting Flush Mount
LightSpot Switching PIR Sensors are high performance daylight sensors using precise Photocell technology to switch off and maintain lighting levels using digital and analogue dimming which can Save up to 70% on your lighting energy usage
The Ex-Or Lighting Connector Modules employ a unique dual-latching system providing safe and secure connections preventing improper installation that could result in loose or overheated connections.
Honeywell's Long Range Ruggedising Kits allow for LR30F sensor to be used in the most exacting locations. They are to be mounted either horizontally or vertically, for ceiling or wall mounting.
Connect Digital Box is a highly flexible, configurable and intelligent lighting control module. Designed to change the way lighting controls are incorporated into buildings.
Microwave sensors range are for remote mounting encompasses both Microwave and PIR technology & also These sensors are more sensitive over larger areas making them ideal for use in classrooms, corridors, conference rooms and larger offices.
The Ex-Or offers MLS Digital Local Control Plate for MLSLCP4. The Control Plate is a 4-button with available in four finish.
The MLSUC1250 is an embedded controller/web page server used to remotely monitor and control Ex-Or Digital Managed Lighting Systems (MLS Systems).
The Ex-Or MS1500P is a 10A LightSpot Ultrasonic detector with a passive photocell & It has a detection range of up to 15 metre in a given direction.
MWHDSLW753 Cable - 6 core 5 way to 7 way plug 3M
MWHDSLW755 6 core 5 way to 7 way plug 5M
MWHDDSLW763 6 core 6 way to 7 way plug 3M
MWHDDSLW765 6 core 6 way to 7 way plug 5M