enclosure
OS700 In Room Safe
The Onity OS700 contactless RFID guestroom safe securely stores valuables like laptops and tablets. It features a front-opening design, motorized operation, anti-drill bolts, low battery warning, and audit trail.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Onity OS700 RFID guestroom safe is designed to efficiently utilize space and securely store laptops, tablets, purses or other valuables. It comes in traditional front opening drawer (right or left hand options), is available in black or white. All models are fully motorized with two solid steel, anti-drill rotating bolts and feature low battery warning, and audit trail.
Contactless RFID technology allows operation to both guestroom locks and safes with a simple touch through keycards, wristbands, or key chains making these safes easy to use and functional. Each new guest card overrides previous cards.
Hotel management can use OnPortal management software to override guest safe access when room cards are lost, create new secure credentials, and obtain audit trails.
Combined with the proven reliability that Onity solutions are known for, the OS700 is capable of accommodating 17” laptops.
Features & Benefits:- Sleek modern design
- User friendly, works approaching card to reader
- Reading technology: contactless RFID
- (ISO14443A, 14443B part 4, NFC)
- Supports MIFARE® Classic/EV1, Plus, Ultralight
- and MIFARE Ultralight C cards
- Multiple opening devices available:
- cards, wristbands, keychains, etc.
- Non-volatile memory: records last 500 operations, including date, time and user
- Each new guest card overrides any previous ones
- Compatible with Onity OnPortal™
- 2 solid steel, anti-drill bolts
- Fixing points
- Interior carpet
- Interior shelf
- Low battery consumption
- Works with 4 AA standard batteries
- LEDs indicate status, including low battery
Others
- Brand
- Onity
Others
- Brand
- Onity
- Brand : Onity