Power Supplies
Honeywell Power Block
Power Block by Honeywell has been designed to mount quickly and easily in an attack resistant cabinet, and is available in 12V and 24V models.
Designed to integrate seamlessly with CCTV, access control and Honeywell’s full range of fire and burglary components, the new VISTA-128FBP provides the ultimate protection of life and property. The UL listed Commercial Fire and Burglary Control Platform controls up to eight partitions and supports up to 128 zones/points using hardwired, wireless and V-Plex addressable technologies. A diverse line of Honeywell initiating devices, notification circuits, digital diallers, keypads, RF receivers and relays are supported by this extremely powerful control platform. The VISTA-128FBP has been designed to mount quickly and easily in an attack resistant cabinet, and is available in 12V and 24V models. A revolutionary new feature called Panel Linking allows multiple partitions, panels—even buildings—to be armed, disarmed and have status checked all from one location.
Features & Benefits:- Can control eight separate areas independently (8 partitions)
- Supports Panel-Linking allows up to 8 systems or building to be controlled from one central location (using VA8200)
- Supports Commercial UL Wireless Fire and Burg
- Stores up to 512 events and can accommodate 150 user codes
- Supports Dynamic Signalling for LRR backup
- Supports Remote Control via the Internet
- Supports Internet Alarm Reporting
- Supports Graphical User Interface Consoles
- Supports up to 250 access card holders using Vista Key
- ANSI/SIA CP-01-2000
- VISTA-128SIA