Control Panels
NetAXS-123 2 Door Standard Metal Enclosure
2 Door Standard Metal Enclosure by Honeywell Security is a Hybrid Access Control Panel that can help you to secure your facility, manage employee access and run reports easily, all without the need of a dedicated PC or network.
2 Door Standard Metal Enclosure by Honeywell Security is a Hybrid Access Control Panel that can help you to secure your facility, manage employee access and run reports easily, all without the need of a dedicated PC or network. It's perfect for smaller facilities such as restaurants, shops, clinics or health clubs.
Features & Benefits:- Standalone application
- Connection to a network or the internet gives you the opportunity to manage or service your access control system remotely
- Modular design makes adding doors easy and affordable
- Ability to power door locks from the panel makes additional power supplies unnecessary
- Connecting 'OmniClass ' readers will control access from both sides of the door
Others
- Maximum Door Capacity
- 2
- Enclosure Material
- Metal
Others
- Maximum Door Capacity
- 2
- Enclosure Material
- Metal
- Maximum Door Capacity : 2
- Enclosure Material : Metal