/content/hbtbt/gb/en/search-results.html

Release Switches

Local Silence Button

Honeywell Notifier’s Local Silence Button is designed to overcome the risk of false alarm at places such as assisted living retirement homes, student accommodation high-rise residential buildings.

Honeywell Notifier’s Local Silence Button is designed to overcome the risk of false alarm at places such as assisted living retirement homes, student accommodation high-rise residential buildings. The local silence button is a multi-position switch that allows not only sounder test and silencing but also disablement of smoke detection and the indication of disablement. As with other features it is flexible in configuration so that the facilities may be tailored to suit each site.

Features & Benefits:
  • Best detection throughout
  • Fully configurable
  • Flexible and simple to install

Others

  • Overall Depth
    • 25 Millimeter-PRD
  • Network Connection
    • Notifier 21 Dual Input/Single Output Interface

Others

  • Overall Depth
    • 25 Millimeter-PRD
  • Network Connection
    • Notifier 21 Dual Input/Single Output Interface
  • Network Connection : Notifier 21 Dual Input/Single Output Interface
  • Overall Depth : 25 Millimeter-PRD
Image
SKU
Description
alt
NF-SIL-B
Local Silence Button, White
alt
NF-SIL-BKIT
Local Silence Button Kit: Includes Interface: Interface Enclosure: Wiring Loom
Image
SKU
Description
alt
NF-SIL-B
Local Silence Button, White
alt
NF-SIL-BKIT
Local Silence Button Kit: Includes Interface: Interface Enclosure: Wiring Loom