/content/hbtbt/gb/en/search-results.html
    This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

    Complete Terminals

    Escape Route Technology - 1338-1340 Networked Compact Control Terminal Series

    Networked Compact green emergency exit control unit, model 1338 (230VAC) or 1340 (12/24V), including: 1 x Exit warning sign. Requires TS-BUS Controller (Model 970) in Networked system.

    Overview
    Compact emergency exit control terminals represent a combination of control unit and door terminal, allowing for the implementation of an emergency exit locking system with minimal effort, which of course fully complies with the "building code requirements for electrical locking systems of doors in escape routes."
    The control terminals are available in several versions, differentiated by operating voltage.
    Regarding the operating voltage, the following versions are available: 230 V AC (with integrated power supply), 24 V DC, 12 V DC.
    The control terminals are equipped with a BUS connection for connection to a higher-level controller.

    Features & Benefits:
    • Emergency release button with cover (illuminated/forced opening)
    • Key switch for door control
    • Audible signal
    • LED door status indicator: locked/unlocked/alarm
    • 3 inputs / 2 outputs
    • Profile half-cylinder and set of 3 keys, as set matching, however non-matching versus other terminals
    Technical Data
    • Nominal connection voltage: 230 V AC (Model 1338-20)
    • Nominal operating voltage: 12/24 V DC (Model 1340-20)
    • Current consumption (intrinsic): max. 450 mA
    • Current consumption (external loads): max. 450 mA (1338-20), max. 1 A (1340-20)
    • Relay contact rating: max. 24 V/1 A with resistive load
    • Protection class: IP 40
    • Humidity class: F (according to DIN 40050)
    • Ambient temperature: 0 - 35 °C
    • Indication: LEDs red, green Yellow
    • Installation position: vertical
    • Profile cylinder locking bolt position: 90° left (profile half cylinder) Length A: 30.5 mm (profile half cylinder)
    • Dimensions (W x H x D): 92.5 x 250 x 98 mm