Complete Terminals
Escape Route Technology - 1385 Networked Switch Programme Control Terminal Series
Networked escape door terminals, model 1385, including: 1 x Exit warning sign (or warning sign module in the 3 frame model), 1 x emergency exit control module, 1 x key switch module, 1 x frame. Requires TS-BUS Controller (Model 970).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
They are used to control electric locking elements along escape and rescue routes and are approved according to EltVTR.
Stand-alone operation:
- Implementation of complex individual applications
- Inputs/outputs expandable with I/O module 901-20 (part no. 022644)
- Commissioning and configuration via key switch or PC (TSB controller required)
- Networkable application for central configuration (FT Manager) and visualization via WINMAG
- Networkable via TSB door control BUS controller model 970-30 (part no. 022520.10)
- Inputs/outputs expandable with I/O module 901-20 (part no. 022644)
Commissioning and configuration are performed using the key switch.
The program is available in a double or triple frame. Please note: A flush-mount power supply must be ordered or quoted separately.
The inputs and outputs are available for various functions, such as:
- Forwarding defined system states and implementing various control commands for connection to a higher-level building management system.
- Connection to adjacent systems such as burglar alarm systems or fire alarm systems.
- Integration of other door components such as revolving door operators, electromechanical locks, hold-open devices, and access control systems.
Emergency Exit Control Module
- Illuminated emergency button with reusable, captive, shatterproof protective cover
- Integrated optical door status indicator with symbolically arranged high-performance LEDs (green / red / yellow) for unlocked / locked / alarm
- Emergency button warning Label: For double frames: For triple frames:
- Self-adhesive label 90x90 mm included
- Illuminated warning label module 55x55 mm
- Self-adhesive label 90x90 mm not included
- Multi-tone signal and tamper contact
- Adjustable time sequences for max. permanent release, delayed permanent release, momentary release, pre-alarm, alarm time, orientation signal
- Monitoring of door open time during momentary release
- 1 fire alarm system input
- 1 configurable input for:
- Control of locking/unlocking, momentary release, alarm acknowledgment via a Potential-free contact of operating elements such as card readers, door code devices or similar
- Short-term release via access control system or
- Emergency unlocking via fire alarm system or
- Priority locking via burglar alarm system or
- Unlocking via timer, etc.
- With a configurable relay output for:
- Door locked/unlocked or
- Door open/closed or
- Collective alarm or
- Individual alarm or
- Control of door opener/motor lock/revolving door drive/hold-open system
- TS bus interface for parameterization via software (FT-Manager) and networking for parallel operation with WINMAG visualization software and control panel
- Connections:
- SYSCON-4: Power supply
- SYSCON-5: Control unit
- Screw terminals
- Key switch module
- For locking/unlocking, momentary unlocking, alarm reset
- Tamper contact
- With Euro profile half cylinder, including 3 keys
- Cover matching the corresponding switch range
- Technical data
- Integrated control
- External power supply required (022605.10)
- Networked application via RS-485 TS-BUS controller (022520.11)
- Standalone application (Offline operation possible)
- Emergency stop switch
- Key switch with Euro profile cylinder, adjustable locking bolt 8 x 45°, length 30.5 mm
- Setting times and functions via key switch or FT Manager via TS-BUS controller (022520.11)
- Input voltage 12-24 V DC
- Output voltage 12-24 V DC
- Output current for external devices: Max. 2 A (depending on the external power supply)
- Current consumption: 0.2 A at 24 V
- Operating temperature range: -5 °C to +40 °C
- Protection class: IP 30
- Dimensions: 2- or 3-gang frame in the switch range, mounting in flush-mounted switch boxes 62.5 mm deep
- Inputs: 1 x configurable, plus 1 x fire alarm system
- Outputs: 1 x configurable, changeover contact 30 V / 1 A
- Key switch can be operated against the direction of escape (without indicator)