/content/hbtbt/gb/en/search-results.html

    Control Units with Door Terminals

    Escape Route Technology - 1332 Door Terminal without Emergency button

    Escape door unit, model 1332, without push button, suitable for a Euro-profile half cylinder to operate a key switch.Requires remote escape door controller 720-42

    Overview
    Control units suitable for indoor use. Application for emergency exit control without a local emergency button (e.g., for psychiatric or forensic wards). With 3 LEDs (door locked/door unlocked/alarm) on control unit 022660 (model 720-40) or 022661 (model 720-42). Security screw sets are also available for these control units.

    Features & Benefits:

    Technical Specifications
    • Dimensions surface mount version (1332-10) (W x H x D) 98 x 153 x 52 mm
    • Dimensions flush mount version (1332-11) (W x H x D) 94 x 149 x 47 mm (housing)
    • Dimensions flush mount version (1332-11) (W x H x D) 115 x 171 x 3 mm (front panel)
    • Supplied without profile cylinder