Control Units with Door Terminals
Escape Route Technology - 1337 Surface Mount Green Door Terminals
Green door terminal, model 1337, including: 1 x Exit warning sign. Requires remote escape door controller 720-40
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Indoor door terminal for operation with an emergency exit control unit. Suitable for connection to a control unit 022660 (model 720-40).
Features & Benefits:- Emergency release switch with cover (not destroyed when activated) for panic release
- Key switch for door locking ON/OFF, reset, momentary release (only in conjunction with control unit 022660)
- LEDs for door locked, door unlocked, and alarm
- Cover contact as tamper switch
- "Emergency Exit" sign
- Technical Data
- Dimensions (W x H x D) 92.5 x 250 x 98 mm