Control Units with Door Terminals
Escape Route Technology - 1380 Surface mount Door Terminals
Door terminal, model 1380, surface mount, including: 1 x Exit warning sign, 1 x Escape push button, 1 x key switch, 1 x surface mount frame, 1 x installation/operating instructions. Requires remote escape door controller 720-40
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Emergency button with transparent cover The red operating lens of the surface-mounted emergency exit terminal is integrated into the emergency button with its transparent protective cover in such a way that it cannot be lost after activation. The transparent cover can be opened. A buzzer and tamper contact are integrated into the emergency button and the key switch.
Features & Benefits:
- Door Terminal
- Illuminated emergency button with reusable, captive, shatterproof protective cover
- Integrated optical door status indicator with symbolically arranged high-performance LEDs (green / red / yellow) for unlocked / locked / alarm
- Emergency Button Warning Label
- Key Switch Module
- For locking/unlocking, momentary unlocking, alarm reset
- With Euro profile half cylinder, including 3 keys
- Technical Data
- Without control unit, external emergency exit control unit 022660 required (model 720-40)
- Emergency Switch
- Key switch with Euro profile cylinder, adjustable locking bolt 8 x 45°, length 30.5 mm
- LED indicator: red, green, yellow
- Buzzer
- Tamper contact on emergency button and key switch
- Operating voltage 12-24 V DC
- Current consumption 0.09 A at 24 V DC
- Operating temperature range 0 °C to +40 °C
- Protection class IP 30
- Gira color - pure white glossy
- In a surface-mounted 2-gang module, Gira Profile 55