Control Units with Door Terminals
Escape Route Technology - 1380 Switch Programme Door Terminals
Door terminal, model 1380, including: 1 x Exit warning sign (or warning sign module in the 3 frame model), 1 x escape door control module, 1 x key switch module, 1 x frame. Requires remote escape door controller 720-40
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Emergency button with transparent cover. The red operating lens of the flush-mounted emergency exit terminal is integrated into the emergency button with its transparent protective cover in such a way that it cannot be lost after activation. The transparent cover can be opened. A buzzer and tamper contact are integrated into the emergency button and the key switch.
Features & Benefits:
- Emergency button (transparent cover) and key switch with integrated tamper contact
- Red operating lens cannot be lost, as it is integrated into the transparent cover
- Fits standard flush-mounted boxes (deep)
- Compatible with switch ranges from leading manufacturers
- Hinged transparent cover
- Emergency button and key switch with integrated buzzer
- Screw-in terminals for easy installation
- Meets the highest design standards and offers optimal integration into buildings
- Technical Data
- Control unit not included, external emergency exit control unit 022660 required (model 720-40)
- Emergency button
- Key switch with Euro profile cylinder, adjustable locking bolt 8 x 45°, length 30.5 mm
- LED indicator: red, green, yellow
- Buzzer
- Tamper contact on emergency button and key switch
- Operating voltage 12-24 V DC
- Current consumption 0.09 A at 24 V DC
- Operating temperature range 0 °C to +40 °C
- Protection class IP 30
- Color per switch range