Control Units with Door Terminals
Escape Route Technology - 720 Control Units for Door Terminals
Remote networked escape door control module, model 720.Required for:- one door terminal 1380 series or model 1337- one escape door unit without push button, model 1332Requires TS-BUS Controller (Model 970)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Additional inputs and outputs for, e.g., airlock systems are also available. Furthermore, it enables additional monitoring and control with fire alarm, intrusion detection, and central control systems.
Direct connection options for:
- One 1380 series door terminal
- One 1337 series door terminal
- Control unit without a local emergency button
- Requires TS-BUS Controller Model 970 and external power supply
Emergency Exit Control Module
- Connection options for door terminals and operating elements
- Connection options for locking elements
- Adjustable time sequences for max. permanent release, delayed permanent release, momentary release, pre-alarm, alarm time, orientation signal,
- Monitoring of door open time during momentary release.
- With 4 configurable inputs for:
- Control of locking/unlocking, momentary release, alarm acknowledgment via a potential-free contact of operating elements such as card readers, door code devices, etc.
- Momentary release via access control system
- or
- Emergency release via fire alarm system or
- Priority locking via burglar alarm system or
- Release via timer, etc.
- With 4 configurable relay outputs for:
- Door locked/unlocked or
- Door open/closed or
- Collective alarm or individual alarm,
- Control Door opener/motor lock/revolving door operator/hold-open system.
- TS bus interface for parameterization via software (FT Manager) and networking for parallel operation with visualization software, control panels, and WINMAG
- Connections: Screw terminals
- Technical Data
- Integrated control unit
- External 24VDC power supply required (09400x)
- Networked application via RS-485 TS-BUS controller (022520.11)
- Standalone (offline) application possible
- Emergency stop switch via external door terminal
- Key switch operation via external door terminal or control unit without a local emergency stop button
- Setting times and functions via display and menu buttons or FT Manager via TS-BUS controller (022520.11)
- Input voltage 12-24 V DC
- Output voltage 12-24 V DC
- Output current for external loads: Max. 2 A (depending on the external power supply)
- Current consumption: 0.1 A at 24 V
- Operating temperature range -20 °C to +40 °C
- Protection class IP 30
- Control module dimensions: 159 x 90 x 60 mm, for DIN rail mounting
- Safety relay module dimensions: 87 x 97 x 63 mm, for DIN rail mounting
- Inputs: 4 x configurable
- Outputs: 4 x configurable, changeover contact 30 V / 1 A
- Key switch possible in the opposite direction of escape (without indicator)
- Emergency exit terminal for bidirectional escape route
- Applications without local emergency button in conjunction with central emergency button (model 720-42 only)
- Applications with delayed unlocking via local emergency button in conjunction with central emergency button and FT Manager (model 720-42 only)