/content/hbtbt/gb/en/search-results.html

    Controllers and Panels

    Escape Route Technology - 925 Control Panels

    Touch control panel (model 925) with additional emergency button expansion modules for remote control of a minimum of 24 escape doorsRequires TS-BUS controller model 970.

    Overview

    Central operating and display unit in a plastic housing for 24 doors with emergency exit controls and TS-BUS networking. For more than 24 doors, multiple control panels can be used. With integrated touch display for configurable status display and door control. Can be used in combination with the TSB controller 970-TSBC-30. With TS BUS interface for networking with effeff emergency exit technology. Integrated buzzer for acoustic signaling of alarm messages.

    To expand the 925 control panel module base unit, control panel module extensions with emergency button or with emergency button and key switch are available for centrally releasing emergency exit devices without a local emergency button via a safety relay circuit.

    With shatterproof emergency button cover and 50 cm connecting cable.

    Features & Benefits:Technical Specifications
    • Dimensions (H x W x D) 175 x 240 x 90 mm
    • Nominal voltage 24 V DC (+10%)