Controllers and Panels
Escape Route Technology - 970 TS Bus-Controller
Escape door TS-BUS controller (model 970) with accessories for networking emergency exit control elements (1385) and modules (720) as well as central control units (925) via RS485.The controller also enables connection to WINMAG
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Processor-controlled bus master for operating TS bus networks with up to 110 participants. With Ethernet interface for connection to a PC in conjunction with visualization software, configuration software, or an OPC server. With 4 configurable inputs for system-wide emergency unlocking via fire alarm system, priority locking via burglar alarm system, and unlocking via timer.
With 4 configurable relay outputs for system-wide messages for collective alarm, individual alarm, and system fault. Integrated group functions for implementing interlock dependencies (mutual locking), fire alarm groups (emergency unlocking), security zones in conjunction with burglar alarm systems (priority locking), release zones in conjunction with timers (permanent release), and group-related alarm and fault messages.
Repeaters and expansion modules of the 901 series are available for extending the TS-BUS RS485 lines, which is common in escape route installations.
Features & Benefits:- Plastic housing for distribution board installation
- Includes crossover cable (RJ45)
- Includes FT Manager software as an integrated web-based application for central configuration of networked emergency exit control systems or door monitoring systems of the FT II generation (from series 1385, 720-40)
- Technical Data
- Max. current consumption at 24 V: 400 mA
- Operating temperature range: 0 °C – 40 °C
- Battery type: CR2032 lithium coin cell, 3 V, 210 mAh
- Ethernet RJ45 transmission rate: 100 Mbit/s, IEEE standard 802.3-100BASE-TX
- Interface: TS bus interface, 2-wire twisted pair cable
- Mounting: Distribution board installation, DIN rail according to DIN EN 60715 TH35
- Dimensions (L x W x H): 158 x 90 x 60 mm