Lobby Kiosks & Touch Screens
C048-D-TCKP
C048-D-TCKP
Others
- Compatible Readers & Credentials
- Wiegand
- Maximum Reader Capacity
- 4
- Communication Protocols
- Ethernet voltage alternating current
- GPRS voltage alternating current
- PSTN voltage alternating current
- RS-232 voltage alternating current
- RS-485 voltage alternating current
- USB voltage alternating current
- Maximum Zone Capacity
- 32
- 52
- Maximum Door Capacity
- 8
- On Board Outputs
- 8
- Maximum Inputs
- 8
- Maximum Users
- 100
- Application
- Commercial
- Industrial
Others
- Compatible Readers & Credentials
- Wiegand
- Maximum Reader Capacity
- 4
- Communication Protocols
- Ethernet voltage alternating current
- GPRS voltage alternating current
- PSTN voltage alternating current
- RS-232 voltage alternating current
- RS-485 voltage alternating current
- USB voltage alternating current
- Maximum Zone Capacity
- 32
- 52
- Maximum Door Capacity
- 8
- On Board Outputs
- 8
- Maximum Inputs
- 8
- Maximum Users
- 100
- Application
- Commercial
- Industrial
- Compatible Readers & Credentials : Wiegand
- Maximum Reader Capacity : 4
- Communication Protocols : Ethernet voltage alternating current|GPRS voltage alternating current|PSTN voltage alternating current|RS-232 voltage alternating current|RS-485 voltage alternating current|USB voltage alternating current
- Maximum Zone Capacity : 32|52
- Maximum Door Capacity : 8
- On Board Outputs : 8
- Maximum Inputs : 8
- Maximum Users : 100
- Application : Commercial|Industrial