Biometric Readers
Sense2 Biometric Reader
Honeywell provides sense2 biometric readers which have been designed to handle biometric applications better and stronger than any of its competitors.
The Sense2 biometric readers are suited to handle biometric applications better and stronger than any of its competitors. With an optional Lumidigm Multispectral Fingerprint sensor on-board, SENSE 2 can be equipped to handle outdoor environments with challenging levels of dust, dirt, sand, wind, rain and more. These sensors are well suited to user populations with potentially challenging fingerprints to read. SENSE 2 boasts a large biometric record capacity and 1 GHz processing power to fulfill a broad range of installation requirements.
Features & Benefits:- Multispectral Fingerprint Sensor enables all-environment operation
- Card options add security and flexibility
- Rugged construction suits all environments
- FCC
- CE
- RoHS
- IP65
- IK08