/content/hbtbt/gb/en/search-results.html

    biometric readers

    TBS Biomanager Enterprise Software

    Discontinued

    TBS Biomanager Enterprise Software including integration to access control software

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    TBS Biomanager Enterprise on-premise software connects the biometric database to all TBS biometric terminals in the system and connects the users into the access control system database.

    Three TBS Biomanager Enterprise plans are availble to control diifferent tiers of installations.

    • BASIC Plan:

    • Up to 10 TBS Terminals

    • Up to 500 users

    • STANDARD Plan:

    • Up to 50 TBS Terminals

    • Up to 5000 users

    • PREMIUM Plan:

    • Unlimited TBSTerminals

    • Unlimited users

    • Liveness detection

    • Monitoring & maintenance

    All plans include integration to access control software (IQ MultiAccess or ProWatch) and Remote Enrollment option.

    Note: For the integration to IQ MultiAccess and ProWatch the required licenses from IQ MultiAccess and ProWatch need to be obtained separately.

    Features & Benefits:
    • In order to provide the license the free TBS software needs to be downloaded and installed on the server or PC where the database is located. This will provide a Installation ID and License ID, which is needed to provide the actual license for the selected plan.
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare