Biometric Readers
TOUCH Biometric Solution
TOUCH is an interactive, do-it-all biometric reader from Invixium. TOUCH 2 boasts a refreshingly modern design and a wealth of user-friendly features.
TOUCH 2 is an interactive, do-it-all biometric reader from Invixium. TOUCH 2 boasts a refreshingly modern design and a wealth of user-friendly features, including an enhanced IPS LCD touchscreen built with Corning® Gorilla® Glass, lightning fast processing speeds thanks to its 1 GHz processor and 1 GB of built-in flash memory to store and access (1:N) up to 40,000 biometric templates. TOUCH 2 is the ultimate “do-anything” device, ready to install in a variety of businesses and applications.
Features & Benefits:- Secugen Optical Fingerprint Sensor for All Applications
- Lumidigm Multispectral Fingerprint Sensor Works When Others Don’t
- PIN + Card Options Increase Application Flexibility
- RoHS
- FCC
- CE