/content/hbtbt/gb/en/search-results.html

    Card Readers

    multiCLASS SE® RP40 Reader, Read Only

    The multiCLASS SE® RP40 is part of HID Global's iCLASS SE platform for adaptable, interoperable access control.

    Overview

    The multiCLASS SE® RP40 is part of HID Global's iCLASS SE platform for adaptable, interoperable access control. Designed for multi-factor authentication door applications requiring standard wall switch mounting, multiCLASS SE® RP40 supports a broad array of 13.56 MHz high frequency and 125 kHz low frequency credential technologies and a variety of form factors, including cards, fobs and mobile devices. Configurable to support HID Mobile Access®.

    Features & Benefits:
    • Adaptable – Interoperable with a growing range of technologies (iCLASS Seos®, iCLASS SE, iCLASS®, MIFARE® Classic, MIFARE DESFire®EV1) and form factors including mobile devices
    • Powerfully Secure – The iCLASS SE platform’s Secure Identity Object® (SIO®) data model provides an extra layer of encryption for additional protection of identity data
    • Standardized Communications (OSDP) – Uses Open Supervised Device Protocol (OSDP) for secure communications between reader and controller.