/content/hbtbt/gb/en/search-results.html

    Card Readers

    Smart Reader OmniAssure 2.0 XS

    Discontinued

    The OmniAssure 2.0 XS Smart readers provides a flexible range of access control readers for reading high frequency 13.56 MHz credentials.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell OmniAssure 2.0 XS readers come with and without PIN keypad, with software controlled interface for Wiegand, Clock and Data, TTL and RS485. The Honeywell OmniAssure 2.0 XS Smart reader can be configured to support up to five different credential sets. Each set defines: credential type, input data handling, output data format. This feature enables the use of a mixed credential population with different credential types, data encodings and security settings, making the Smart Reader XS ideal for transitioning credential populations to new systems. Honeywell OmniAssure 2.0 XS Smart readers are field programmable. Dismounting of readers is not required with contactless programming cards. Field programming allows changes to the function of the reader, adoption to changing security requirements, and loading of new firmware with new technologies and features.

    Features & Benefits:
    • To detect opening of the reader housing, signaling is provided through customer defined actions
    • Each reader contains uniquely AES encrypted key storage for reader and credential security keys
    • Available on all supported technologies to provide higher security by uniquely securing the data on the credential
    Certifications:
    • CE, FCC, IC, UL 294*, ULC-S319*