Keypads
TCU Mobile LCD Keypad
The TCU Mobile LCD Keypad is an innovative wireless keypad with LCD display and proximity reader
The TCU Mobile LCD Keypad is an innovative wireless keypad with LCD display and proximity reader. It can be used as a traditional keypad when mounted in its wall bracket, or gives extra user comfort when used as a handheld remote control device. It can be used to program the system. It works on "alpha" radio protocol. It can be used out of its cradle. It has battery capacity of approximately 1 year which is replaceable battery.
Features & Benefits:- Can be used to program the system
- Up to 10 users
- Locks out if 5 wrong codes entered
- “Alpha" radio protocol
- Can be used out of its cradle
- Battery life: approx. 1 year
- Tamper: opening and wall mounted
- EN50131-1 Security Grade 2, Environmental Class II