/content/hbtbt/gb/en/search-results.html

    Relays

    Enclosed Relay - RIB

    Enclosed Relays are come mounted and pre-wired in a housing, saving the installer the time, trouble and expense of buying separate components (relay, socket, mounting rail, and enclosure) and assembling them on the job or at the shop.

    Overview

    The Functional Devices RIB Relay In a Box Pilot Series controls most Building Automation Systems, BAS, HVAC, low-horsepower motor and lighting applications. The relays come mounted and pre-wired in a housing, saving the installer the time, trouble and expense of buying separate components (relay, socket, mounting rail, and enclosure) and assembling them on the job or at the shop. The RIB Pilot Series has a protruding 1/2" or 3/4" NPT nipple from which all wires exit (except T series). To install, remove a conduit knockout in the equipment, insert the wires and nipple through the hole, tighten the locknut, and connect the wires.

    Features & Benefits:
    • Convenient and economical to use
    • Relay status indicator via LED
    • Coil uses low current and accepts a wide range of AC and DC voltages
    • Closed/Open/Auto switch option available
    • Nipple- or screw-mountable