Plant & Integration Controllers
Comfortpoint Niagara Essential Controller
Comfortpoint Niagara Essential Controller with 28 Onboard IO leveraging the Niagara® Framework. Ideal for energy efficient control of small to medium plant applications integrating up to 35 Unitary or VAV controllers.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
The Essential controller has 28 onboard input and output control points (16 universal I/O channels, 4 relay outputs, 4 solid state relay outputs, and 4 digital inputs).
- Controller features:
- RS-485 ports for BACnet™ MS/TP, Panel Bus (Legacy IO and SnapON IO module devices), Modbus RTU, and M-Bus.
- Ethernet ports for BACnet™ IP devices, Modbus TCP/IP, and C-Bus.
- RJ11 port interface for HMI devices.
- The controller also has a USB Type-C interface port to connect with a computer for serial communication.
- The controller can be mounted on DIN rail in either a horizontal or vertical orientation.
- Additional features:
- Three RS-485 non-isolated / no galvanic ports (One touch flake and Two via terminals) and two Ethernet ports / two switched IP ports.
- Ethernet ports can be configured as in isolated or switched ports.
- RJ11 port to connect with a dedicated HMI device for field operations.
- Touch flake connections to support RS-485 IO module devices.
- The switched Ethernet IP ports support both daisy chain operation and RSTP (Rapid Spanning Tree Protocol) which allows a fault tolerant network to be created.
- Built-in RSTP switch allowing loop free forwarding network topology.
- i.MX 8M Mini, dual Arm® Cortex®-A53 processor, long life industrial grade, Frequency: 1.2 GHz.
- Supports BACnet™ SC configuration within the Niagara Framework®.
- Conforms to BACnet™ Standard ANSI/ASHRAE 135 protocol version 1.15 (ISO 16484-5).
- UL60730-1, UL916, CE, BTL B-BC, BACnet™ Standard 135 version 1.14, ISO 16484-5, AMEV AS-B, FCC Part15, WEEE, C-tick RCM, Subpart B, CAN ICES-3 (B)/NMB- 3(B), RCM, EAC, RoHS II, Ethernet Protocol version IEEEC 802.3, EN-1434-3, and EN-13757-3