/content/hbtbt/gb/en/search-results.html
    Scheduled Maintenance: This site will be down for scheduled maintenance on Thursday, Nov 12th, from 7:00 PM to Thursday Nov 12th 11:00 PM EST. We appreciate your patience during this time.

    zone and unitary controllers

    ComfortPoint Open Unitary Controller

    Discontinued

    ComfortPoint™ Open Unitary Controllers provide flexible, freely programmable, demand-led control to help reduce energy use while providing new functionality and efficiency in buildings today.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    ComfortPoint™ Open Unitary Controllers offer BACnet® IP, BACnet® IP (T1L) or BACnet® MS/TP as their backbone communication protocol and Sylk™, Modbus™ RTU as embedded integration protocols, flexible universal input/output (UIOs), power relays, and solid-state relays (SSRs). Controllers are programmed and serviced using the CPO Studio Tool Suite.

    Features & Benefits:
    • Ideal for fan coils, split systems, unitary vents, air handlers, or other self-contained units
    • Daisy chain ethernet connection ensures reliable data speed over greater distance
    • T1L technology allows you to upgrade to IP without having to rewire your network
    • Connect to the controller via Bluetooth® Low Energy (BLE). Easy pairing, no need to open the ceiling for recalibration
    • Secure communication. Your OT network can be as secure as your IT
    • Mounting in fuse boxes on DIN rails or walls
    • Relays which can handle up to 277 VAC and high inrush current (100 A)
    • Power supply 24/230 VAC
    • Optional terminal covers and strain relief via cable ties
    • Convenient retrofit for prior Honeywell models
    • Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires
    Certifications:
    • CE mark
    • UL 916
    • UL/ULC 60730-1
    • FCC/IC Product Class B
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare