/content/hbtbt/gb/en/search-results.html

    Zone & Unitary Controllers

    XPC616 INNCOM RCU

    S5 & BACnet IP; 16-channel general lighting control, 1 Ethernet, 1 S5bus, 3 RS485 channels

    Overview
    The Honeywell INNCOM RCU (Room Controller) XPC616 integrates the BACnet IP intelligent building open protocol and the Modbus TCP industrial open protocol. It features an Ethernet interface and excellent network integration capabilities; 4 general purpose input/output channels, 16 Line DOs, 10 DIs, 4 DOs, 4 Dry Contact DOs, and 3 RS485 integrated communication interfaces; it can be expanded to support up to 8 Modbus RTU devices and 30 RS485 communication panels, supporting S5 bus communication, fully meeting the needs of distributed control and networked integration projects; the program polling cycle time is 100 milliseconds, ensuring efficient and stable operation of the control system.