/content/hbtbt/gb/en/search-results.html

Linear Actuators

SBC Fast motoric Actuator

The Honeywell M5410C1001 and M5410L1001 actuators are designed specifically to provide ON/OFF control.

Overview

The Honeywell M5410C1001 and M5410L1001 actuators are designed specifically to provide ON/OFF control in conjunction with the V5822/23 and V5832/33 series of small linear valves (DN15/20), the VSxF/VSxC series (DN15/20/25), as well as with the V100/V2000 TRV series. The M5410C1001 and M5410L1001 actuators are suitable for use in all kinds of fast-acting ON/OFF control systems, including boiler and solar systems, fan coil units, induction units, small reheaters, and recoolers as well as for zone control applications.

They are employed in electronic temperature control systems using hot and/or cold water as the controlled medium. They are operated by an SPST signal. The actuator movement is produced by a screw spindle driven in both directions through a set of gears by a D.C. motor. The motor is switched OFF electronically when the actuator has built up the closing force. The actuator is fixed to the valve body by means of a coupling ring requiring no tools for mounting.

The actuator is maintenance-free and furnished complete with a ready-to-wire connecting cable. The actuator may be mounted only either beside or above the valve. Adjust the valve in the proper position before mounting the actuator. Remove the adjustment cap before fixing the actuator to the valve. For easy mounting, ensure that the actuator is in the retracted (factory-supplied) position before fixing the actuator to the valve body. The actuator must be mounted by hand. Do not use tools or additional force, as that could damage the actuator and valve.

Features & Benefits:
  • Suitable for ON/OFF control without feedback
  • Short runtime
  • Electronic switch-off in the end position ensures long-term reliability and saves energy
  • Furnished with prewired connection cable
  • Simple, standardized valve/actuator coupling – thus, no tools required for mounting
  • Small size allows installation where space is limited
  • High resistance to glycol and other chemicals.
Specifications

Others

  • Runtime
    • 3.6/16 second time unit
  • Power Loss Action
    • Stem Retracts
    • Stem Retracts
  • For Use With
    • V5004TY Kombi QM DN20-DN32 valves with stroke 6.0mm

Others

  • Runtime
    • 3.6/16 second time unit
  • Power Loss Action
    • Stem Retracts
    • Stem Retracts
  • For Use With
    • V5004TY Kombi QM DN20-DN32 valves with stroke 6.0mm
  • Power Loss Action : Stem Retracts|Stem Retracts
  • For Use With : V5004TY Kombi QM DN20-DN32 valves with stroke 6.0mm
  • Runtime : 3.6/16 second time unit
Others
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
8/22/2022
3.82 MB
M5410CL ZWEIPUNKT-KLEINVENTILANTRIEB
application/pdf 139.55 KB
6/21/2022
139.55 KB
M5410C1001-L1001
application/pdf 230.38 KB
8/25/2022
230.38 KB
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
8/22/2022
3.82 MB
M5410CL ZWEIPUNKT-KLEINVENTILANTRIEB
139.55 KB
6/21/2022
139.55 KB
M5410C1001-L1001
230.38 KB
8/25/2022
230.38 KB
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
8/22/2022
M5410CL ZWEIPUNKT-KLEINVENTILANTRIEB
139.55 KB
6/21/2022
M5410C1001-L1001
230.38 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
M5410C1001
SBC Fast motoric Actuator, 90N, 6,5mm, 16s, 24 Vac/dc
alt
M5410L1001
SBC Fast motoric Actuator, 90N, 6,5mm, 16s, 230 Vac
Image
SKU
Description
alt
M5410C1001
SBC Fast motoric Actuator, 90N, 6,5mm, 16s, 24 Vac/dc
alt
M5410L1001
SBC Fast motoric Actuator, 90N, 6,5mm, 16s, 230 Vac