Linear Actuators
M7410 Series 0...10Vdc Short Stroke Linear Valve Actuators
M7410F/M7435F cartridge globe valve actuators are used in electronic temperature control systems, which use hot and/or cold water (with glycol up to 50%) as the controlled medium in VAV terminal units, fan coil units, small reheaters, and recoolers.
M7410F/M7435F cartridge globe valve actuators are used in electronic temperature control systems, which use hot and/or cold water (with glycol up to 50%) as the controlled medium in variable air volume (VAV) terminal units, fan coil units, small reheaters, and recoolers. Spring return and non-spring return actuators are available.
Features & Benefits:
• Small size allows installation in limited space
• Long stroke allows wider range of control
• Synchronous motor
• No mounting tools required
• Low-maintenance plastic housing
• No separate linkage required
• Receives 0 to 10V DC or 2 to 10V DC input signal, selectable at the site
• Includes direct/reverse acting switch
• Internal valve position indicator
• Magnetic coupling for torque limitation independent of voltage supply, and self-adjustment of close-off port
Others
- Supply Voltage Frequency
- 50/60 Hertz (1/second)
Others
- Supply Voltage Frequency
- 50/60 Hertz (1/second)
- Supply Voltage Frequency : 50/60 Hertz (1/second)