/content/hbtbt/gb/en/search-results.html

Linear Actuators

ML6435B Electric Linear Actuator

ML6435B Electric Linear Actuators are designed to offer floating control together with the small linear valves for high-differential pressure. They have a synchronous motor which has corrosion-resistant design and are maintenance-free.

ML6435B Electric Linear Actuators combinations are suitable especially for integration into compact or conventional stations for direct or indirect district heating connections, air handling units, and roof top units. The actuators are equipped with a manual operator (for 8 mm Hex Key). Manual operation is possible only after the power supply is switched off or disconnected. They disables the actuator safety function and should be used only for the purpose of checking the valve operation. The manual operator is located under the cover.

Features & Benefits:
  • Easy and quick installation
  • No separate linkage required
  • No adjustments
  • Low power consumption
  • Force-limiting end switches
  • Spring return
  • Models for low and line voltage
  • Synchronous motor
  • Corrosion-resistant design
  • Maintenance-free
Certifications:
  • Comply with DIN EN 14597
  • CE Approved

Others

  • Runtime
    • 60 second time unit
  • Power Loss Action
    • Stem Retracts
    • Stem Retracts

Others

  • Runtime
    • 60 second time unit
  • Power Loss Action
    • Stem Retracts
    • Stem Retracts
  • Power Loss Action : Stem Retracts|Stem Retracts
  • Runtime : 60 second time unit
Others
Name
Description
File Size
Date
Size
Elektrischer Ventilstellantrieb 400N f�r 3-Punkt-Ansteuerung
application/pdf 179.36 KB
6/16/2022
179.36 KB
ML6435B-ML7435E Electric Linear Actuators for Floating-Modulating Control
application/pdf 366.18 KB
6/16/2022
366.18 KB
Kleinventil PN25 DH Kompaktventil
application/pdf 557.08 KB
6/21/2022
557.08 KB
V5832BV5833A Zonenventile PN16 Rotguss
application/pdf 226.38 KB
6/21/2022
226.38 KB
ML6435B Elektrischer Ventilstellantrieb 400N f�r 3-Punkt-Ansteuerung
application/pdf 179.36 KB
6/21/2022
179.36 KB
Electric Linear Actuators for Floating-Modulating Control
application/pdf 366.18 KB
366.18 KB
Name
Description
File Size
Date
Size
Elektrischer Ventilstellantrieb 400N f�r 3-Punkt-Ansteuerung
179.36 KB
6/16/2022
179.36 KB
ML6435B-ML7435E Electric Linear Actuators for Floating-Modulating Control
366.18 KB
6/16/2022
366.18 KB
Kleinventil PN25 DH Kompaktventil
557.08 KB
6/21/2022
557.08 KB
V5832BV5833A Zonenventile PN16 Rotguss
226.38 KB
6/21/2022
226.38 KB
ML6435B Elektrischer Ventilstellantrieb 400N f�r 3-Punkt-Ansteuerung
179.36 KB
6/21/2022
179.36 KB
Electric Linear Actuators for Floating-Modulating Control
366.18 KB
366.18 KB
Name
Description
File Size
Date
Size
Elektrischer Ventilstellantrieb 400N f�r 3-Punkt-Ansteuerung
179.36 KB
6/16/2022
ML6435B-ML7435E Electric Linear Actuators for Floating-Modulating Control
366.18 KB
6/16/2022
Kleinventil PN25 DH Kompaktventil
557.08 KB
6/21/2022
V5832BV5833A Zonenventile PN16 Rotguss
226.38 KB
6/21/2022
ML6435B Elektrischer Ventilstellantrieb 400N f�r 3-Punkt-Ansteuerung
179.36 KB
6/21/2022
Electric Linear Actuators for Floating-Modulating Control
366.18 KB
Image
SKU
Description
alt
ML6435B1008
ML6435B1008 Electric Linear Actuator, 24V, AC, 3VA, 50/60 Hz, 6.5mm Stroke, Glass Fibre, IP54, 0.5 kg
alt
ML6435B1016
ML6435B1016 Electric Linear Actuator, 24V, AC, 3VA, 50/60 Hz, 6.5mm Stroke, Glass Fibre, IP54, 0.5 kg
Image
SKU
Description
alt
ML6435B1008
ML6435B1008 Electric Linear Actuator, 24V, AC, 3VA, 50/60 Hz, 6.5mm Stroke, Glass Fibre, IP54, 0.5 kg
alt
ML6435B1016
ML6435B1016 Electric Linear Actuator, 24V, AC, 3VA, 50/60 Hz, 6.5mm Stroke, Glass Fibre, IP54, 0.5 kg