Linear Actuators
ML6984 Series 4000 Direct Coupled Valve Actuator
ML6984 Series 4000 direct coupled valve actuators are self-contained, self-adjusting, motorized valve actuators that mount directly onto 2-way and 3-way globe valves, providing linear stem operation between 1/2 to 1 inch (13 to 25 mm).
ML6984 Series 4000 direct coupled valve actuators are self-contained, self-adjusting, motorized valve actuators that mount directly onto 2-way and 3-way globe valves, providing linear stem operation between 1/2 to 1 inch (13 to 25 mm).
Features & Benefits:- Self-contained, motorized globe valve linkage
- Microprocessor-based digital position sensing and motor control for accurate positioning
- Compact size for easy installation in confined spaces
- NEMA 3R rain-proof cover for outdoor installation
- Self-calibrating for valve stroke from 1/2 to 1 inch (13 to 25 mm)
- DIP switch input configuration selection
- LED status indication
- Configurable to 3-wire mode for floating models
- Usable with common transformer power supply for multiple actuators and controllers