/content/hbtbt/gb/en/search-results.html

Linear Actuators

ML7421B Series Smart Linear Valve Actuator

Honeywell ML7421B series are Smart Linear Valve Actuator which are designed for modulating control accepting 2-10v or 4-20mA input signal and providing feedback signal 2-10 Vdc only.

Overview

Honeywell ML7421B series are Smart Linear Valve Actuator which are designed for modulating control accepting 2-10v or 4-20mA input signal and providing feedback signal 2-10 Vdc only. Stroke position are selectable whenever there is signal failure and direct/ reverse action can be adjusted. The actuator comes with corrosion resistant design.

Features & Benefits:
  • Easy and quick installation
  • No separate linkage and adjustments required
  • Low power consumption and maintenance-free
  • Self-adaption function
  • Force limiting end stops
  • Manual operation knob
Certifications:
  • EN60730-1
  • EN60529
  • UL94
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 50 °C
  • Supply Voltage Frequency
    • 50; 60 Hz
  • Actuator Type
    • Electric
  • Actuator Motion
    • Linear
  • Feedback Included
    • Yes
  • Maximum Operating Humidity
    • 95 %Percentage

Others

  • Maximum Operating Ambient Temperature
    • 50 °C
  • Supply Voltage Frequency
    • 50; 60 Hz
  • Actuator Type
    • Electric
  • Actuator Motion
    • Linear
  • Feedback Included
    • Yes
  • Maximum Operating Humidity
    • 95 %Percentage
  • Actuator Type : Electric
  • Actuator Motion : Linear
  • Feedback Included : Yes
  • Maximum Operating Humidity : 95 %Percentage
  • Maximum Operating Ambient Temperature : 50 °C
  • Supply Voltage Frequency : 50; 60 Hz
Reference Guides
Name
Description
File Size
Date
Size
Troubleshooting Guide
application/pdf 161.2 KB
2/17/2022
161.2 KB
Others
Name
Description
File Size
Date
Size
V5025A FLANGED LINEAR VALVE PN25
application/pdf 308.44 KB
8/16/2022
308.44 KB
Electric Linear Valve Actuators
application/pdf 249.2 KB
6/21/2022
249.2 KB
Elektrischer Ventilstellantrieb
application/pdf 204.93 KB
6/21/2022
204.93 KB
V5025A FLANGED LINEAR VALVE PN25
application/pdf 308.44 KB
8/16/2022
308.44 KB
Electric Linear Valve Actuator
application/pdf 587.24 KB
8/16/2022
587.24 KB
Electric Linear Valve Actuators
application/pdf 390.99 KB
8/25/2022
390.99 KB
Electric Linear Valve Actuators
application/pdf 619.18 KB
8/25/2022
619.18 KB
Electric Linear Valve Actuators
application/pdf 385.68 KB
8/25/2022
385.68 KB
Electric Linear Valve Actuator
application/pdf 279.2 KB
8/25/2022
279.2 KB
ML7420A 直行程电动座阀执行器 用户手册
application/pdf 211.6 KB
11/16/2022
211.6 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
application/pdf 278.34 KB
2/17/2022
278.34 KB
Specification Data
application/pdf 277.25 KB
2/17/2022
277.25 KB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 922.08 KB
8/16/2022
922.08 KB
Product Data
application/pdf 316.52 KB
8/16/2022
316.52 KB
Product Data
application/pdf 186.88 KB
8/16/2022
186.88 KB
Specification Data
application/pdf 157.7 KB
8/16/2022
157.7 KB
Product Data
application/pdf 103.57 KB
8/16/2022
103.57 KB
Direct Coupled Valve Actuators
application/pdf 3 MB
8/16/2022
3 MB
Product Data
application/pdf 496.83 KB
8/16/2022
496.83 KB
632517ne
application/pdf 100.05 KB
8/16/2022
100.05 KB
Product Data for ML7984 Valve Actuator (English)
application/pdf 1.59 MB
8/16/2022
1.59 MB
Name
Description
File Size
Date
Size
Product Data
922.08 KB
8/16/2022
922.08 KB
Product Data
316.52 KB
8/16/2022
316.52 KB
Specification Data
278.34 KB
2/17/2022
278.34 KB
Specification Data
277.25 KB
2/17/2022
277.25 KB
Product Data
186.88 KB
8/16/2022
186.88 KB
Specification Data
157.7 KB
8/16/2022
157.7 KB
Product Data
103.57 KB
8/16/2022
103.57 KB
Direct Coupled Valve Actuators
3 MB
8/16/2022
3 MB
Product Data
496.83 KB
8/16/2022
496.83 KB
632517ne
100.05 KB
8/16/2022
100.05 KB
Product Data for ML7984 Valve Actuator (English)
1.59 MB
8/16/2022
1.59 MB
Troubleshooting Guide
161.2 KB
2/17/2022
161.2 KB
V5025A FLANGED LINEAR VALVE PN25
308.44 KB
8/16/2022
308.44 KB
Electric Linear Valve Actuators
249.2 KB
6/21/2022
249.2 KB
Elektrischer Ventilstellantrieb
204.93 KB
6/21/2022
204.93 KB
V5025A FLANGED LINEAR VALVE PN25
308.44 KB
8/16/2022
308.44 KB
Electric Linear Valve Actuator
587.24 KB
8/16/2022
587.24 KB
Electric Linear Valve Actuators
390.99 KB
8/25/2022
390.99 KB
Electric Linear Valve Actuators
619.18 KB
8/25/2022
619.18 KB
Electric Linear Valve Actuators
385.68 KB
8/25/2022
385.68 KB
Electric Linear Valve Actuator
279.2 KB
8/25/2022
279.2 KB
ML7420A 直行程电动座阀执行器 用户手册
211.6 KB
11/16/2022
211.6 KB
Name
Description
File Size
Date
Size
Troubleshooting Guide
161.2 KB
2/17/2022
V5025A FLANGED LINEAR VALVE PN25
308.44 KB
8/16/2022
Electric Linear Valve Actuators
249.2 KB
6/21/2022
Elektrischer Ventilstellantrieb
204.93 KB
6/21/2022
V5025A FLANGED LINEAR VALVE PN25
308.44 KB
8/16/2022
Electric Linear Valve Actuator
587.24 KB
8/16/2022
Electric Linear Valve Actuators
390.99 KB
8/25/2022
Electric Linear Valve Actuators
619.18 KB
8/25/2022
Electric Linear Valve Actuators
385.68 KB
8/25/2022
Electric Linear Valve Actuator
279.2 KB
8/25/2022
ML7420A 直行程电动座阀执行器 用户手册
211.6 KB
11/16/2022
Specification Data
278.34 KB
2/17/2022
Specification Data
277.25 KB
2/17/2022
Product Data
922.08 KB
8/16/2022
Product Data
316.52 KB
8/16/2022
Product Data
186.88 KB
8/16/2022
Specification Data
157.7 KB
8/16/2022
Product Data
103.57 KB
8/16/2022
Direct Coupled Valve Actuators
3 MB
8/16/2022
Product Data
496.83 KB
8/16/2022
632517ne
100.05 KB
8/16/2022
Product Data for ML7984 Valve Actuator (English)
1.59 MB
8/16/2022
Product Number
SKUs
Image
SKU
Description
alt
43193811-001
Actuator Cover Assembly, Creval Actuators ML6425 ML7425
alt
43193812-001
Actuator Cover Assembly, Creval Actuators ML6420A ML7420A
alt
ML7420A3055
Linear Valve Actuator, 135lbf, 60Hz, 60sec
alt
ML7420A3063
Linear Valve Actuator, 135lbf, 60Hz, 30sec
alt
ML7420A6009
Modulating Linear Valve Actuator, 24Vac, 20mm stroke, 600N, 60s
alt
ML7420A6009T
ML7420A6009T Trend Actuator, 20mm, 600N, Modulating, 24V AC, Position Feedback, Manual Operation
alt
ML7420A6017
Modulating Linear Valve Actuator, 24Vac, 20mm stroke, 600N, 30s
alt
ML7420A6017T
ML7420A6017T Trend Actuator, 20mm, 600N, Modulating, 24V AC, Position Feedback, Manual Operation, Fast
alt
ML7420A6025
Modulating Linear Valve Actuator, 24Vac, 20mm stroke, 600N, 60s, without manual operation
alt
ML7420A6025T
ML7420A6025T Trend Actuator, 20mm, 600N, Modulating, 24V AC
Image
SKU
Description
alt
43193811-001
Actuator Cover Assembly, Creval Actuators ML6425 ML7425
alt
43193812-001
Actuator Cover Assembly, Creval Actuators ML6420A ML7420A
alt
ML7420A3055
Linear Valve Actuator, 135lbf, 60Hz, 60sec
alt
ML7420A3063
Linear Valve Actuator, 135lbf, 60Hz, 30sec
alt
ML7420A6009
Modulating Linear Valve Actuator, 24Vac, 20mm stroke, 600N, 60s
alt
ML7420A6009T
ML7420A6009T Trend Actuator, 20mm, 600N, Modulating, 24V AC, Position Feedback, Manual Operation
alt
ML7420A6017
Modulating Linear Valve Actuator, 24Vac, 20mm stroke, 600N, 30s
alt
ML7420A6017T
ML7420A6017T Trend Actuator, 20mm, 600N, Modulating, 24V AC, Position Feedback, Manual Operation, Fast
alt
ML7420A6025
Modulating Linear Valve Actuator, 24Vac, 20mm stroke, 600N, 60s, without manual operation
alt
ML7420A6025T
ML7420A6025T Trend Actuator, 20mm, 600N, Modulating, 24V AC