/content/hbtbt/gb/en/search-results.html

Linear Actuators

Electric Linear Actuator

Electric Linear Actuators are designed to provide modulating control in closed control loops together with the small linear valves

Electric Linear Actuators are designed to provide modulating control in closed control loops together with the small linear valves. These valve-actuator combinations are suitable especially for integration into compact or conventional stations for direct or indirect district heating connections, air handling units and roof top units for zone control, and domestic hot water applications.

The actuators are microprocessor-controlled for exact positioning. The direction of movement is reversible. The V5825B or V5872B valve and ML7435E actuator combination provides safe close-off function

Features & Benefits:
  • Fast run-time
  • Low power consumption
  • Quick and easy installation
  • No separate linkage required
  • No calibration
  • Force-limiting end switches
  • Spring return (ML7435E)
  • Manual operator
  • Synchronous motor
  • Direct / reverse action adjustable
  • Maintenance-free
Certifications:
  • EN 14597

Others

  • Runtime
    • 60 second time unit
  • Power Loss Action
    • Stem Retracts
    • Stem Retracts

Others

  • Runtime
    • 60 second time unit
  • Power Loss Action
    • Stem Retracts
    • Stem Retracts
  • Power Loss Action : Stem Retracts|Stem Retracts
  • Runtime : 60 second time unit
Others
Name
Description
File Size
Date
Size
Zonenventile PN16 Rotguss
application/pdf 226.38 KB
8/16/2022
226.38 KB
Elektrischer Ventilstellantrieb 400N f�r 0(2)..10V-Ansteuerung
application/pdf 207.4 KB
8/16/2022
207.4 KB
ML6435B-ML7435E Electric Linear Actuators for Floating-Modulating Control
application/pdf 366.18 KB
8/25/2022
366.18 KB
Kleinventil PN25 DH Kompaktventil
application/pdf 557.08 KB
6/21/2022
557.08 KB
V5832BV5833A Zonenventile PN16 Rotguss
application/pdf 226.38 KB
6/21/2022
226.38 KB
ML7430EML7435E Elektrischer Ventilstellantrieb 400N f�r 0(2)..10V-Ansteuerung
application/pdf 207.4 KB
8/16/2022
207.4 KB
Electric Linear Actuators for Floating-Modulating Control
application/pdf 366.18 KB
8/25/2022
366.18 KB
Name
Description
File Size
Date
Size
Zonenventile PN16 Rotguss
226.38 KB
8/16/2022
226.38 KB
Elektrischer Ventilstellantrieb 400N f�r 0(2)..10V-Ansteuerung
207.4 KB
8/16/2022
207.4 KB
ML6435B-ML7435E Electric Linear Actuators for Floating-Modulating Control
366.18 KB
8/25/2022
366.18 KB
Kleinventil PN25 DH Kompaktventil
557.08 KB
6/21/2022
557.08 KB
V5832BV5833A Zonenventile PN16 Rotguss
226.38 KB
6/21/2022
226.38 KB
ML7430EML7435E Elektrischer Ventilstellantrieb 400N f�r 0(2)..10V-Ansteuerung
207.4 KB
8/16/2022
207.4 KB
Electric Linear Actuators for Floating-Modulating Control
366.18 KB
8/25/2022
366.18 KB
Name
Description
File Size
Date
Size
Zonenventile PN16 Rotguss
226.38 KB
8/16/2022
Elektrischer Ventilstellantrieb 400N f�r 0(2)..10V-Ansteuerung
207.4 KB
8/16/2022
ML6435B-ML7435E Electric Linear Actuators for Floating-Modulating Control
366.18 KB
8/25/2022
Kleinventil PN25 DH Kompaktventil
557.08 KB
6/21/2022
V5832BV5833A Zonenventile PN16 Rotguss
226.38 KB
6/21/2022
ML7430EML7435E Elektrischer Ventilstellantrieb 400N f�r 0(2)..10V-Ansteuerung
207.4 KB
8/16/2022
Electric Linear Actuators for Floating-Modulating Control
366.18 KB
8/25/2022
Image
SKU
Description
alt
ML7435E1004
ML7435E1004 Electric Linear Actuator, 24Vac, 50/60Hz
Image
SKU
Description
alt
ML7435E1004
ML7435E1004 Electric Linear Actuator, 24Vac, 50/60Hz