Linear Actuators
S2024-F Two-Position Actuator
S2024-F Two-Position Actuators are spring return direct coupled actuators (DCA) for on/off damper control
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The actuator accepts an on/off signal from a single-pole, single throw (spst) controller. Reversible mounting allows actuator used to be for either clockwise (cw) or counter clockwise (ccw) spring rotation. The MS4120F, MS4620F, and MS8120F DCA are designed to operate reliably in smoke control systems requiring Underwriters Laboratories Inc. UL555S ratings up to 350°F.
Features & Benefits:- Double-insulation rating.
- Halogen-free, silicone-free lead wires.
- Models available with integral high temperature (350°F)
- SPDT position-indicating switches (7°, 85° stroke)