/content/hbtbt/gb/en/search-results.html

Parts & Accessories

Interface Module

The Interface Module allow controllers with an otherwise incompatible signal to control an Economizer Logic Module or Direct Coupled Actuator.

Overview

The Interface Module allow controllers with an otherwise incompatible signal to control an Economizer Logic Module or Direct Coupled Actuator. Transducer, accepts a pulse-width modulation (PWM) signal and provides a voltage output.

Features & Benefits:
  • 24 Vac or 24 Vdc power
  • Dc voltage, current, or resistive and pulse-width modulation (PWM) are available for input signals
  • Analog voltage or current available to provide output for an actuator
  • Inputs and outputs are jumper-selectable and include adjustable zero and span
  • Output is jumper-selectable direct or reverse acting
  • Includes reference voltage and current to power an input device or sensor
  • PWM time base is user-selectable with positive or negative input reference
  • Multiplex mode enables one PWM signal from a Building Automation System (BAS) controller
Sort
Document Title
Document Type
File Size