Rotary Actuators
M6063 Compact Rotary Mixing Valve Actuator
M6063 actuators are designed to provide floating control in heating and air conditioning systems. In combination with the valves V5433A/V5442A, it is possible to control very exact heating and cooling water temperatures.
M6063 actuators are designed to provide floating control in heating and air conditioning systems. High control performance and rugged design are standard for these actuators. In combination with the valves V5433A/V5442A, it is possible to control very exact heating and cooling water temperatures.
The mechanical interface between actuator and valve is designed for reliable operation. For a wide range of applications, rotary valves up to DN50 are available.
Features & Benefits:- Protected against overload and blocking
- Maintenance-free electrical actuator for rotary valves
- Clear position indicator
- Direct mounting on rotary valves
- Manual operation
- High torque
- Pre-wired
- Long lifetime
Others
- Minimum Storage Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Storage Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Runtime
- 100 second (time unit)
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Frequency
- 50/60hertz
- Angle of Rotation
- 90degree
Others
- Minimum Storage Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Storage Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Runtime
- 100 second (time unit)
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Frequency
- 50/60hertz
- Angle of Rotation
- 90degree
- Frequency : 50/60hertz
- Angle of Rotation : 90degree
- Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
- Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Storage Temperature : 60 degree Celsius|140 degree Fahrenheit
- Runtime : 100 second (time unit)