/content/hbtbt/gb/en/search-results.html

Rotary Actuators

Rotary Actuator

Rotary Actuator by Honeywell suitable for applications in stationary heating, air conditioning, and ventilation systems.

The M6422L1003 Rotary Actuator is a maintenance-free device designed for use in combination with only the V5421B1090 Butterfly Valve. It is suitable for applications in stationary heating, air conditioning, and ventilation systems. It is not intended other applications, especially not in aircraft.

Features & Benefits:
  • Orientation of actuator to V5421B1090 Butterfly Valve can be re-adjusted in steps of 90°
  • Protected against overloading
  • Requires no limit switches
Certifications:
  • EEC/89/336
  • EEC/73/23

Others

  • Minimum Storage Temperature
    • -40 degree Celsius
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Runtime
    • 150 second (time unit)
  • Maximum Storage Temperature
    • 80 degree Celsius
  • Maximum Operating Ambient Temperature
    • 150 degree Celsius
  • Number of End Switches
    • Optional
  • Angle of Rotation
    • 90degree

Others

  • Minimum Storage Temperature
    • -40 degree Celsius
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Runtime
    • 150 second (time unit)
  • Maximum Storage Temperature
    • 80 degree Celsius
  • Maximum Operating Ambient Temperature
    • 150 degree Celsius
  • Number of End Switches
    • Optional
  • Angle of Rotation
    • 90degree
  • Number of End Switches : Optional
  • Angle of Rotation : 90degree
  • Minimum Storage Temperature : -40 degree Celsius
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Runtime : 150 second (time unit)
  • Maximum Storage Temperature : 80 degree Celsius
  • Maximum Operating Ambient Temperature : 150 degree Celsius
Others
Name
Description
File Size
Date
Size
V5421B BUTTERFLY VALVES
application/pdf 406.01 KB
8/16/2022
406.01 KB
FOR BUTTERFLY VALVE
application/pdf 2.54 MB
8/25/2022
2.54 MB
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
application/pdf 85.29 KB
8/22/2022
85.29 KB
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
application/pdf 85.29 KB
8/16/2022
85.29 KB
BUTTERFLY VALVES
application/pdf 406.01 KB
8/16/2022
406.01 KB
FOR BUTTERFLY VALVE
application/pdf 2.54 MB
8/25/2022
2.54 MB
Name
Description
File Size
Date
Size
V5421B BUTTERFLY VALVES
406.01 KB
8/16/2022
406.01 KB
FOR BUTTERFLY VALVE
2.54 MB
8/25/2022
2.54 MB
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
85.29 KB
8/22/2022
85.29 KB
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
85.29 KB
8/16/2022
85.29 KB
BUTTERFLY VALVES
406.01 KB
8/16/2022
406.01 KB
FOR BUTTERFLY VALVE
2.54 MB
8/25/2022
2.54 MB
Name
Description
File Size
Date
Size
V5421B BUTTERFLY VALVES
406.01 KB
8/16/2022
FOR BUTTERFLY VALVE
2.54 MB
8/25/2022
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
85.29 KB
8/22/2022
M6422L1003 STELLMOTOR F�R RINGDROSSELKLAPPE V5421B1090, DN200
85.29 KB
8/16/2022
BUTTERFLY VALVES
406.01 KB
8/16/2022
FOR BUTTERFLY VALVE
2.54 MB
8/25/2022
Image
SKU
Description
alt
M6422L1003
M6422L1003 Rotary Actuator, 4 W / 7 VA, 240V AC, 50/60Hz
Image
SKU
Description
alt
M6422L1003
M6422L1003 Rotary Actuator, 4 W / 7 VA, 240V AC, 50/60Hz