Rotary Actuators
MVN Rotary Valve Actuator
MVN Rotary Valve Actuators control hot and chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning systems to provide two-position or modulating functions.
MVN Rotary Valve Actuator are used with the VBG2 2-way and the VBG3 3-way Control Ball Valves to control hot and chilled water with glycol solutions up to 50% in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions. Field wiring is 20 to 18 AWG to screw terminals, located under the removable access cover.
Features & Benefits:- Ideal for garages, workshops and factories
- CE approved, EAC
Others
- Angle of Rotation
- 90degree
Others
- Angle of Rotation
- 90degree
- Angle of Rotation : 90degree