/content/hbtbt/gb/en/search-results.html

Rotary Actuators

Non Spring Damper Actuator

Non Spring Damper Actuator provides reliable control for air damper applications with seal less damper blades and air friction dependent

Non Spring Damper Actuator is non-spring return direct-coupled damper actuator which provides floating and two-position control for air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper applications with up to 1 m2 / 5 Nm and 2 m2 10 Nm seal-less damper blades, air friction-dependent.

Features & Benefits:
  • Declutch for manual adjustment
  • Adjustable mechanical end limits
  • Removable access cover for direct wiring
  • Mountable in any orientation
  • Rotation direction and service/OFF switch

Others

  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Runtime
    • 110 second (time unit)
  • Minimum Storage Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Maximum Storage Temperature
    • 80 degree Celsius
    • 176 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -5 degree Fahrenheit
    • -20 degree Celsius
  • For Use With
    • For Damper Area of 1 Square Meter
    • For Damper Area of 1 Square Meter
  • Damper Area
    • 1 m²
  • Includes
    • Strain-Relief Cable Fittings
    • Mounting Bracket, Screws, Shaft Adapter, Water-Tight
  • Mounting Type
    • Direct
  • Angle of Rotation
    • 95 ± 3degree
  • Frequency
    • 50/60hertz

Others

  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Runtime
    • 110 second (time unit)
  • Minimum Storage Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Maximum Storage Temperature
    • 80 degree Celsius
    • 176 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -5 degree Fahrenheit
    • -20 degree Celsius
  • For Use With
    • For Damper Area of 1 Square Meter
    • For Damper Area of 1 Square Meter
  • Damper Area
    • 1 m²
  • Includes
    • Strain-Relief Cable Fittings
    • Mounting Bracket, Screws, Shaft Adapter, Water-Tight
  • Mounting Type
    • Direct
  • Angle of Rotation
    • 95 ± 3degree
  • Frequency
    • 50/60hertz
  • For Use With : For Damper Area of 1 Square Meter|For Damper Area of 1 Square Meter
  • Damper Area : 1 m²
  • Includes : Strain-Relief Cable Fittings|Mounting Bracket, Screws, Shaft Adapter, Water-Tight
  • Mounting Type : Direct
  • Angle of Rotation : 95 ± 3degree
  • Frequency : 50/60hertz
  • Minimum Storage Temperature : -22 degree Fahrenheit|-30 degree Celsius
  • Maximum Storage Temperature : 80 degree Celsius|176 degree Fahrenheit
  • Minimum Operating Ambient Temperature : -5 degree Fahrenheit|-20 degree Celsius
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Runtime : 110 second (time unit)
Others
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 915.23 KB
8/25/2022
915.23 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR FLOATING - 2-POSITION CONTROL
application/pdf 356.86 KB
8/22/2022
356.86 KB
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
application/pdf 378.7 KB
8/16/2022
378.7 KB
N0524N1024, N05230-2POSN10230-2POS SmartAct Klappenstellantriebe f�r Dreipunkt- und Zweipunktansteuerung
application/pdf 356.86 KB
8/16/2022
356.86 KB
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
application/pdf 271.72 KB
6/21/2022
271.72 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 915.23 KB
8/25/2022
915.23 KB
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
915.23 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR FLOATING - 2-POSITION CONTROL
356.86 KB
8/22/2022
356.86 KB
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
378.7 KB
8/16/2022
378.7 KB
N0524N1024, N05230-2POSN10230-2POS SmartAct Klappenstellantriebe f�r Dreipunkt- und Zweipunktansteuerung
356.86 KB
8/16/2022
356.86 KB
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
271.72 KB
6/21/2022
271.72 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
915.23 KB
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR FLOATING - 2-POSITION CONTROL
356.86 KB
8/22/2022
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
378.7 KB
8/16/2022
N0524N1024, N05230-2POSN10230-2POS SmartAct Klappenstellantriebe f�r Dreipunkt- und Zweipunktansteuerung
356.86 KB
8/16/2022
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
271.72 KB
6/21/2022
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
Image
SKU
Description
alt
N0524
N0524 Non Spring Damper Actuator, 24 Vac/dc, 50/60Hz, 5 VA/2 W, IP54
alt
N0524-SW2
N0524-SW2 Non Spring Damper Actuator, 24 Vac/dc, 50/60Hz, 5 VA/2 W, IP54, 2 Switches
Image
SKU
Description
alt
N0524
N0524 Non Spring Damper Actuator, 24 Vac/dc, 50/60Hz, 5 VA/2 W, IP54
alt
N0524-SW2
N0524-SW2 Non Spring Damper Actuator, 24 Vac/dc, 50/60Hz, 5 VA/2 W, IP54, 2 Switches