/content/hbtbt/gb/en/search-results.html

Rotary Actuators

N05010 Damper Actuator

N05010 Damper Actuator features Adjustable mechanical end limits and provides wide range of application

Overview

N05010 Damper Actuator is non-spring return direct-coupled damper actuator provides modulating and floating/2-position control

Features & Benefits:
  • Declutch for manual adjustment
  • Adjustable mechanical end limits
  • Removable access cover for direct wiring
  • Mountable in any orientation
  • Function selection switch for selecting modulating or floating/2-position control
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -5 degree Fahrenheit
  • Runtime
    • 90/110 second (time unit)
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Minimum Storage Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Angle of Rotation
    • 95 ± 3degree
  • Damper Area
    • 1 m²
  • Frequency
    • 50/60hertz
  • Position Feedback
    • 0/2 - 10voltage direct current
  • Mounting Type
    • Direct
  • Includes
    • Strain-Relief Cable Fittings
    • Mounting Bracket, Screws, Shaft Adapter, Water-Tight
  • For Use With
    • For Damper Area of 1 Square Meter
    • For Damper Area of 1 Square Meter

Others

  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -5 degree Fahrenheit
  • Runtime
    • 90/110 second (time unit)
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Minimum Storage Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Angle of Rotation
    • 95 ± 3degree
  • Damper Area
    • 1 m²
  • Frequency
    • 50/60hertz
  • Position Feedback
    • 0/2 - 10voltage direct current
  • Mounting Type
    • Direct
  • Includes
    • Strain-Relief Cable Fittings
    • Mounting Bracket, Screws, Shaft Adapter, Water-Tight
  • For Use With
    • For Damper Area of 1 Square Meter
    • For Damper Area of 1 Square Meter
  • Angle of Rotation : 95 ± 3degree
  • Damper Area : 1 m²
  • Frequency : 50/60hertz
  • Position Feedback : 0/2 - 10voltage direct current
  • Mounting Type : Direct
  • Includes : Strain-Relief Cable Fittings|Mounting Bracket, Screws, Shaft Adapter, Water-Tight
  • For Use With : For Damper Area of 1 Square Meter|For Damper Area of 1 Square Meter
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Maximum Storage Temperature : 176 degree Fahrenheit|80 degree Celsius
  • Minimum Operating Ambient Temperature : -20 degree Celsius|-5 degree Fahrenheit
  • Runtime : 90/110 second (time unit)
  • Minimum Storage Temperature : -30 degree Celsius|-22 degree Fahrenheit
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
Others
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 915.23 KB
8/25/2022
915.23 KB
N05010-N10010 NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
application/pdf 340.29 KB
8/22/2022
340.29 KB
N05010, N10010 SmartAct Klappenstellantriebe f�r stetige, Dreipunkt- und Zweipunktansteuerung
application/pdf 340.29 KB
8/16/2022
340.29 KB
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
application/pdf 271.72 KB
6/21/2022
271.72 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 915.23 KB
8/25/2022
915.23 KB
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
915.23 KB
N05010-N10010 NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
340.29 KB
8/22/2022
340.29 KB
N05010, N10010 SmartAct Klappenstellantriebe f�r stetige, Dreipunkt- und Zweipunktansteuerung
340.29 KB
8/16/2022
340.29 KB
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
271.72 KB
6/21/2022
271.72 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
915.23 KB
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
N05010-N10010 NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR MODULATING AND FLOATING - 2-POSITION CONTROL
340.29 KB
8/22/2022
N05010, N10010 SmartAct Klappenstellantriebe f�r stetige, Dreipunkt- und Zweipunktansteuerung
340.29 KB
8/16/2022
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
271.72 KB
6/21/2022
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
N05010
Modulating Direct Coupled Actuator, 24Vac/dc, 5Nm, 90s
alt
N05010-SW2
N05010-SW2 N05010 Damper Actuator, 24 Vac/dc, 50/60 Hz, IP54, 35 dB, 5 Nm, 2 End Switches
Image
SKU
Description
alt
N05010
Modulating Direct Coupled Actuator, 24Vac/dc, 5Nm, 90s
alt
N05010-SW2
N05010-SW2 N05010 Damper Actuator, 24 Vac/dc, 50/60 Hz, IP54, 35 dB, 5 Nm, 2 End Switches