/content/hbtbt/gb/en/search-results.html

Rotary Actuators

Non-Spring Return Direct-Coupled Damper Actuator

Non-Spring Return Direct-Coupled Damper Actuator provides floating and two-position control for air dampers, VAV units, air dampers.

Non-Spring Return Direct-Coupled Damper Actuator provides floating and two-position control for air dampers, VAV units, air dampers.

Features & Benefits:
  • Declutch for manual adjustment
  • Adjustable mechanical end limits
  • Removable access cover for direct wiring
  • Mountable in any orientation
  • Rotation direction and service/OFF switch
Certifications:
  • EN0B-0477GE51 R0517

Others

  • Runtime
    • 110 second (time unit)
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Minimum Storage Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Minimum Operating Ambient Temperature
    • -5 degree Fahrenheit
    • -20 degree Celsius
  • Damper Area
    • 2 m²
  • For Use With
    • For Damper Area of 2 Square Meters
  • Mounting Type
    • Direct
  • Frequency
    • 50/60hertz
  • Angle of Rotation
    • 95 ± 3degree

Others

  • Runtime
    • 110 second (time unit)
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Minimum Storage Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Minimum Operating Ambient Temperature
    • -5 degree Fahrenheit
    • -20 degree Celsius
  • Damper Area
    • 2 m²
  • For Use With
    • For Damper Area of 2 Square Meters
  • Mounting Type
    • Direct
  • Frequency
    • 50/60hertz
  • Angle of Rotation
    • 95 ± 3degree
  • Damper Area : 2 m²
  • For Use With : For Damper Area of 2 Square Meters
  • Mounting Type : Direct
  • Frequency : 50/60hertz
  • Angle of Rotation : 95 ± 3degree
  • Minimum Storage Temperature : -30 degree Celsius|-22 degree Fahrenheit
  • Runtime : 110 second (time unit)
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature : 176 degree Fahrenheit|80 degree Celsius
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature : -5 degree Fahrenheit|-20 degree Celsius
Others
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 915.23 KB
8/25/2022
915.23 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR FLOATING - 2-POSITION CONTROL
application/pdf 356.86 KB
8/22/2022
356.86 KB
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
application/pdf 378.7 KB
8/22/2022
378.7 KB
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
application/pdf 378.7 KB
8/16/2022
378.7 KB
N0524N1024, N05230-2POSN10230-2POS SmartAct Klappenstellantriebe f�r Dreipunkt- und Zweipunktansteuerung
application/pdf 356.86 KB
8/16/2022
356.86 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 915.23 KB
8/25/2022
915.23 KB
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
915.23 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR FLOATING - 2-POSITION CONTROL
356.86 KB
8/22/2022
356.86 KB
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
378.7 KB
8/22/2022
378.7 KB
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
378.7 KB
8/16/2022
378.7 KB
N0524N1024, N05230-2POSN10230-2POS SmartAct Klappenstellantriebe f�r Dreipunkt- und Zweipunktansteuerung
356.86 KB
8/16/2022
356.86 KB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
915.23 KB
Name
Description
File Size
Date
Size
N05xx - N10xx NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS FOR FLOATING - 2-POSITION CONTROL
356.86 KB
8/22/2022
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
378.7 KB
8/22/2022
KLAPPENSTELLANTRIEBE F�R DREIPUNKT- UND ZWEIPUNKTANSTEUERUNG
378.7 KB
8/16/2022
N0524N1024, N05230-2POSN10230-2POS SmartAct Klappenstellantriebe f�r Dreipunkt- und Zweipunktansteuerung
356.86 KB
8/16/2022
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
915.23 KB
8/25/2022
Image
SKU
Description
alt
N1024
N1024 Actuator, 24 VAC/DC, 10 Nm, 2 End Switch
alt
N1024-SW2
N1024-SW2 Actuator, 24 VAC/DC, 10 Nm, 0 End Switch
Image
SKU
Description
alt
N1024
N1024 Actuator, 24 VAC/DC, 10 Nm, 2 End Switch
alt
N1024-SW2
N1024-SW2 Actuator, 24 VAC/DC, 10 Nm, 0 End Switch