/content/hbtbt/gb/en/search-results.html

Rotary Actuators

Honeywell Damper Actuator

Honeywell direct-coupled damper actuators provide two-position and floating control for air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper applications with up to 4.6 m.

Overview

Honeywell direct-coupled damper actuators provide two-position and floating control for air dampers, VAV units, air handlers, ventilation flaps, louvers, and reliable control for air damper applications with up to 4.6 m.

The actuator is driven by a synchronous motor. The rotary motion is transmitted by a spur gear. This synchronous motor guarantees a time-proportional stroke. When the actuator reaches its mechanical end and is continuously powered, a magnetic clutch limits the torque to the specified value. After a maximum time of 4 min. with power ON, internal electronics will stop the motor. It is possible to connect several actuators in parallel at one control output

Features & Benefits:
  • New self-centring shaft adapter
  • Access cover to facilitate connectivity
  • Declutch for manual adjustment
  • Mechanical end limits
  • Field-installable auxiliary switches
  • Rotation direction selectable by switch
  • Mountable in any orientation (no IP54 if upside down)
  • Mechanical position indicator
Certifications:
  • EN 60529
  • EN 60730-1
Specifications

Others

  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -5 degree Fahrenheit
    • -20 degree Celsius
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Runtime
    • 110 second (time unit)
  • Includes
    • Mounting Bracket, Self-Centering Shaft Adapter
  • Damper Area
    • 4 m²
  • Mounting Type
    • Direct
  • Angle of Rotation
    • 95 ± 3degree
  • For Use With
    • For Damper Area of 4 Square Meters
    • For Damper Area of 4 Square Meters
  • Frequency
    • 50/60hertz

Others

  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Storage Temperature
    • 176 degree Fahrenheit
    • 80 degree Celsius
  • Maximum Operating Ambient Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature
    • -5 degree Fahrenheit
    • -20 degree Celsius
  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Runtime
    • 110 second (time unit)
  • Includes
    • Mounting Bracket, Self-Centering Shaft Adapter
  • Damper Area
    • 4 m²
  • Mounting Type
    • Direct
  • Angle of Rotation
    • 95 ± 3degree
  • For Use With
    • For Damper Area of 4 Square Meters
    • For Damper Area of 4 Square Meters
  • Frequency
    • 50/60hertz
  • Includes : Mounting Bracket, Self-Centering Shaft Adapter
  • Damper Area : 4 m²
  • Mounting Type : Direct
  • Angle of Rotation : 95 ± 3degree
  • For Use With : For Damper Area of 4 Square Meters|For Damper Area of 4 Square Meters
  • Frequency : 50/60hertz
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Maximum Storage Temperature : 176 degree Fahrenheit|80 degree Celsius
  • Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Minimum Operating Ambient Temperature : -5 degree Fahrenheit|-20 degree Celsius
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Runtime : 110 second (time unit)
Others
Name
Description
File Size
Date
Size
SmartAct Klappenstellantriebe 20-34 Nm f�r 3-Punkt und AUF-ZU Ansteuerung
application/pdf 1.06 MB
8/16/2022
1.06 MB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 953.95 KB
8/25/2022
953.95 KB
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators
application/pdf 497.86 KB
8/25/2022
497.86 KB
N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 2034 Nm f�r 3-Punkt und AUFZU Ansteuerung
application/pdf 1.06 MB
8/16/2022
1.06 MB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
application/pdf 953.95 KB
8/25/2022
953.95 KB
Name
Description
File Size
Date
Size
SmartAct Klappenstellantriebe 20-34 Nm f�r 3-Punkt und AUF-ZU Ansteuerung
1.06 MB
8/16/2022
1.06 MB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
953.95 KB
8/25/2022
953.95 KB
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators
497.86 KB
8/25/2022
497.86 KB
N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 2034 Nm f�r 3-Punkt und AUFZU Ansteuerung
1.06 MB
8/16/2022
1.06 MB
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
953.95 KB
8/25/2022
953.95 KB
Name
Description
File Size
Date
Size
SmartAct Klappenstellantriebe 20-34 Nm f�r 3-Punkt und AUF-ZU Ansteuerung
1.06 MB
8/16/2022
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
953.95 KB
8/25/2022
SW2, SW2-US Auxiliary Switch Kit for SmartAct Damper Actuators
497.86 KB
8/25/2022
N2024, N20230, N3424, N34230 SmartAct Klappenstellantriebe 2034 Nm f�r 3-Punkt und AUFZU Ansteuerung
1.06 MB
8/16/2022
NON-SPRING RETURN DIRECT-COUPLED DAMPER ACTUATORS
953.95 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
N20230
2-Point / 3-Point Direct Coupled Actuator, 230Vac, 20Nm, 110s
alt
N20230-SW2
N20230-SW2 Damper Actuator, 230V AC, 50/60Hz, 8W, 20Nm, 1.45Kg, 2 End Switches
Image
SKU
Description
alt
N20230
2-Point / 3-Point Direct Coupled Actuator, 230Vac, 20Nm, 110s
alt
N20230-SW2
N20230-SW2 Damper Actuator, 230V AC, 50/60Hz, 8W, 20Nm, 1.45Kg, 2 End Switches