Rotary Actuators
Rotary Valve Actuator
The Honeywell M7061 actuator is designed to provide modulating control in heating and air conditioning systems. High control performance and a robust design are standard for this actuator.
The Honeywell M7061 actuator is designed to provide modulating control in heating and air conditioning systems. High control performance and a robust design are standard for this actuator. In combination with the valve V5431, it is possible to control very exact heating and cooling water temperatures. The mechanical interface between actuator and valve is designed for reliable operation. Actuators with torques from 10 Nm up to 20 Nm are available for a wide range of rotary mixing valves (DN 15 up to DN 100).
Features & Benefits:- Protected against overload and blocking
- Maintenance-free electrical actuator for rotary valves
- Clear position indicator
- Direct mounting on rotary valves
- Manual operation
- High torque
- Large wiring cabinet
- Long life time
- Protection standard IP 54 per EN 60529
- Insulation class Il per EN 60730
Others
- Position Feedback
- Optional
- Angle of Rotation
- 90degree
Others
- Position Feedback
- Optional
- Angle of Rotation
- 90degree
- Position Feedback : Optional
- Angle of Rotation : 90degree