/content/hbtbt/gb/en/search-results.html

Rotary Actuators

S03 Direct Coupled Actuator

S03 Series Low-Torque Spring-Return Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems.

Overview

S03 Series Low-Torque Spring-Return Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems. They can drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation.

Features & Benefits:
  • Volume control dampers
  • Mounted directly to the drive shaft or remotely
  • Quarter-turn rotary valves mounted directly to the drive shaft
  • Can drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation
Certifications:
  • CE Certification Low Voltage Directive 2006/95/EC
  • CE EMC 2004/108/EC
  • C-Tick N314
  • IEC 60730-1 and Part 2–14
  • UL1097 for Double Insulation
  • UL873
Specifications

Others

  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 65 degree Celsius
    • 149 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature
    • 150 degree Fahrenheit
    • 65 degree Celsius
  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Includes
    • Mounting Bracket, Self-Centering Shaft Adapter
  • Mounting Type
    • Direct
  • Frequency
    • 50/60hertz
  • Application
    • HVAC
  • Angle of Rotation
    • 95 ± 3degree
  • Maximum Return Timing
    • 25second time unit
  • Damper Area
    • 0.6 m²

Others

  • Minimum Operating Humidity
    • 5 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature
    • 65 degree Celsius
    • 149 degree Fahrenheit
  • Minimum Operating Ambient Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-condensing) percentage relative humidity
  • Maximum Storage Temperature
    • 150 degree Fahrenheit
    • 65 degree Celsius
  • Minimum Storage Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Includes
    • Mounting Bracket, Self-Centering Shaft Adapter
  • Mounting Type
    • Direct
  • Frequency
    • 50/60hertz
  • Application
    • HVAC
  • Angle of Rotation
    • 95 ± 3degree
  • Maximum Return Timing
    • 25second time unit
  • Damper Area
    • 0.6 m²
  • Includes : Mounting Bracket, Self-Centering Shaft Adapter
  • Mounting Type : Direct
  • Frequency : 50/60hertz
  • Application : HVAC
  • Angle of Rotation : 95 ± 3degree
  • Maximum Return Timing : 25second time unit
  • Damper Area : 0.6 m²
  • Minimum Operating Humidity : 5 (Non-condensing) percentage relative humidity
  • Maximum Operating Ambient Temperature : 65 degree Celsius|149 degree Fahrenheit
  • Maximum Storage Temperature : 150 degree Fahrenheit|65 degree Celsius
  • Minimum Operating Ambient Temperature : -22 degree Fahrenheit|-30 degree Celsius
  • Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
  • Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
Reference Guides
Name
Description
File Size
Date
Size
Cross Reference
application/pdf 214.89 KB
2/17/2022
214.89 KB
Others
Name
Description
File Size
Date
Size
S03, S05 Series Low-Torque Spring Return Direct-Coupled Actuators
application/pdf 1.57 MB
8/25/2022
1.57 MB
Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federr�cklauf
application/pdf 307.91 KB
8/22/2022
307.91 KB
Baureihe S03, S05 SmartAct Klappenstellantriebe 35 Nm mit Federr�cklauf
application/pdf 307.91 KB
6/21/2022
307.91 KB
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
application/pdf 271.72 KB
6/21/2022
271.72 KB
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
application/pdf 1.05 MB
8/25/2022
1.05 MB
S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
application/pdf 1.57 MB
8/25/2022
1.57 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
application/pdf 279.29 KB
2/17/2022
279.29 KB
Installation Instructions
Name
Description
File Size
Date
Size
NOTICE D’INSTALLATION
application/pdf 1.87 MB
8/25/2022
1.87 MB
Installation Instructions
application/pdf 125.56 KB
8/25/2022
125.56 KB
Installation Instructions
application/pdf 141.52 KB
8/25/2022
141.52 KB
Installation Instructions
application/pdf 1.78 MB
8/25/2022
1.78 MB
Installation Instructions
application/pdf 282.93 KB
8/25/2022
282.93 KB
Wiring
application/pdf 525.49 KB
8/25/2022
525.49 KB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 1.77 MB
8/16/2022
1.77 MB
DONNÉES TECHNIQUES
application/pdf 236.12 KB
8/16/2022
236.12 KB
Name
Description
File Size
Date
Size
NOTICE D’INSTALLATION
1.87 MB
8/25/2022
1.87 MB
Product Data
1.77 MB
8/16/2022
1.77 MB
DONNÉES TECHNIQUES
236.12 KB
8/16/2022
236.12 KB
Cross Reference
214.89 KB
2/17/2022
214.89 KB
Installation Instructions
125.56 KB
8/25/2022
125.56 KB
Installation Instructions
141.52 KB
8/25/2022
141.52 KB
Installation Instructions
1.78 MB
8/25/2022
1.78 MB
Specification Data
279.29 KB
2/17/2022
279.29 KB
Installation Instructions
282.93 KB
8/25/2022
282.93 KB
Wiring
525.49 KB
8/25/2022
525.49 KB
S03, S05 Series Low-Torque Spring Return Direct-Coupled Actuators
1.57 MB
8/25/2022
1.57 MB
Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federr�cklauf
307.91 KB
8/22/2022
307.91 KB
Baureihe S03, S05 SmartAct Klappenstellantriebe 35 Nm mit Federr�cklauf
307.91 KB
6/21/2022
307.91 KB
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
271.72 KB
6/21/2022
271.72 KB
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
1.05 MB
8/25/2022
1.05 MB
S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
1.57 MB
8/25/2022
1.57 MB
Name
Description
File Size
Date
Size
Cross Reference
214.89 KB
2/17/2022
S03, S05 Series Low-Torque Spring Return Direct-Coupled Actuators
1.57 MB
8/25/2022
Baureihe S03, S05 SmartAct Klappenstellantriebe 3-5 Nm mit Federr�cklauf
307.91 KB
8/22/2022
Baureihe S03, S05 SmartAct Klappenstellantriebe 35 Nm mit Federr�cklauf
307.91 KB
6/21/2022
5112-11U Linkage Kit FOR N05, S0305 DIRECT-COUPLED ACTUATORS
271.72 KB
6/21/2022
S03, S05 Series Low Torque Spring-Return, Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
1.05 MB
8/25/2022
S03, S05 Series Low-Torque SpringReturn Direct-Coupled Actuators S0324, S03230, S03010, S0524, S05230, S05010
1.57 MB
8/25/2022
Specification Data
279.29 KB
2/17/2022
NOTICE D’INSTALLATION
1.87 MB
8/25/2022
Installation Instructions
125.56 KB
8/25/2022
Installation Instructions
141.52 KB
8/25/2022
Installation Instructions
1.78 MB
8/25/2022
Installation Instructions
282.93 KB
8/25/2022
Wiring
525.49 KB
8/25/2022
Product Data
1.77 MB
8/16/2022
DONNÉES TECHNIQUES
236.12 KB
8/16/2022
Product Number
SKUs
Image
SKU
Description
alt
S0324-2POS
S0324-2POS Actuators, Low Torque, 3 Nm, 2-position SPST, -30 to 65C, 24V AC, 50/60Hz, 45 sec, IP54, NEMA 2
alt
S0324-2POS-SW1
S0324-2POS-SW1 Actuators, Low Torque, 3 Nm, 2-position SPST, 1 Switch, -30 to 65C, 24V AC, IP54, NEMA 2
Image
SKU
Description
alt
S0324-2POS
S0324-2POS Actuators, Low Torque, 3 Nm, 2-position SPST, -30 to 65C, 24V AC, 50/60Hz, 45 sec, IP54, NEMA 2
alt
S0324-2POS-SW1
S0324-2POS-SW1 Actuators, Low Torque, 3 Nm, 2-position SPST, 1 Switch, -30 to 65C, 24V AC, IP54, NEMA 2